Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
302.1-63-M6-OS
Part Number
|
---|
302.1-63-M6-OS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Lever / Handle length l1 (mm) | Thread d1 (M) | Coupling hole d2 | Colour | d3 | d4 | h1 | h2 | h3 | h4 | t | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.06 € | 1 | Available | 7 Days | 63 | 6 | - | OS, orange, textured finish | 13.5 | 17.5 | 31 | 6.5 | 28.5 | 4 | 11 | - |
Loading...
This page is Flat adjustable hand levers, zinc die casting, bushing Stainless Steel (GN 302.1), part number 302.1-63-M6-OS.
You can find the detail information about specifications and dimensions on part number 302.1-63-M6-OS.
Configure
Basic Attributes
Coupling hole d2
Type
Lever / Handle length l1(mm)
Thread d1 (M)
Colour
d3
d4
h1
h2
h3
h4
t
Filter by standard shipping days
Optional Attributes
Part Number |
---|
302.1-30-B5-SW |
302.1-30-B6-OS |
302.1-30-B6-RS |
302.1-63-M6-RS |
302.1-63-M6-SR |
302.1-63-M8-OS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Lever / Handle length l1 (mm) | Thread d1 (M) | Coupling hole d2 | Colour | d3 | d4 | h1 | h2 | h3 | h4 | t | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.26 € | 1 | Available | 7 Days | 30 | - | B 5 | SW, black, textured finish | 10 | 13 | 24.5 | 4 | 22 | 3.5 | 9 | - | |
8.26 € | 1 | Available | 7 Days | 30 | - | B 6 | OS, orange, textured finish | 10 | 13 | 24.5 | 4 | 22 | 3.5 | 9 | - | |
8.26 € | 1 | Available | 7 Days | 30 | - | B 6 | RS, red, textured finish | 10 | 13 | 24.5 | 4 | 22 | 3.5 | 9 | - | |
11.06 € | 1 | Available | 7 Days | 63 | 6 | - | RS, red, textured finish | 13.5 | 17.5 | 31 | 6.5 | 28.5 | 4 | 11 | - | |
11.06 € | 1 | Available | 7 Days | 63 | 6 | - | SR, silver, textured finish | 13.5 | 17.5 | 31 | 6.5 | 28.5 | 4 | 11 | - | |
11.06 € | 1 | Available | 7 Days | 63 | 8 | - | OS, orange, textured finish | 13.5 | 17.5 | 31 | 6.5 | 28.5 | 4 | 11 | - |