Flat adjustable hand levers, zinc die casting, bushing steel (GN 302) (302-78-M12-SW)

Flat adjustable hand levers, zinc die casting, bushing steel (GN 302) 302-78-M12-SW

Click on this image to zoom in.

Click on this image to zoom in.

  • Flat adjustable hand levers, zinc die casting, bushing steel (GN 302) 302-78-M12-SW
  • Flat adjustable hand levers, zinc die casting, bushing steel (GN 302) 302-78-M12-SW
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 302-78-M12-SW

Brand: GANTER

Price: 9.46

Delivery time: 7 Days


Technical Data:

Lever / Handle length l1: 78 mm

Thread d1 (M): 12

Thread length l2: -

Colour: SW, black, textured finish

d3: 16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

302-78-M12-SW

Part Number
302-78-M12-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread d1 (M) Thread length l2 Colour d3 d4 h1 h2 h3 h4 t Weight
(kg)

9.46 €

1 Available 7 Days 7812-SW, black, textured finish1621368344140.118

Loading...

  1. 1

This page is Flat adjustable hand levers, zinc die casting, bushing steel (GN 302), part number 302-78-M12-SW.
You can find the detail information about specifications and dimensions on part number 302-78-M12-SW.

Variation of this product

Part Number
302-30-M5-16-OS
302-30-M5-16-RS
302-30-M5-16-SW
302-78-M8-16-OS
302-78-M8-16-RS
302-78-M8-16-SR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread d1 (M) Thread length l2 Colour d3 d4 h1 h2 h3 h4 t Weight
(kg)

5.98 €

1 Available 7 Days 30516OS, orange, textured finish101324.54223.5-0.027

5.98 €

1 Available 7 Days 30516RS, red, textured finish101324.54223.5-0.162

5.98 €

1 Available 7 Days 30516SW, black, textured finish101324.54223.5-0.030

9.86 €

1 Available 7 Days 78816OS, orange, textured finish1621368344-0.131

9.86 €

1 Available 7 Days 78816RS, red, textured finish1621368344-0.140

9.86 €

1 Available 7 Days 78816SR, silver, textured finish1621368344-0.133

Tech Support