Flat adjustable hand levers, Zinc die casting, threaded stud Stainless Steel (GN302.1)

Flat adjustable hand levers, Zinc die casting, threaded stud Stainless Steel (GN302.1)
  • Volume Discount
Adjustable hand levers GN 302.1 have a straight lever, not inclined, being parallel to the clamping space.Adjustable hand levers are ideal whenever parts have to be clamped in a confined space or in a particular lever position. The centre insert is connected to the lever via serrations which can easily be disengaged.Pulling the lever, disengages the serrations and allowing it to be swivelled to the ideal clamping position. On releasing the lever the serrations automatically re-engage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
302.1-30-M4-12-OS
302.1-30-M4-12-RS
302.1-30-M4-12-SR
302.1-30-M4-12-SW
302.1-30-M4-16-OS
302.1-30-M4-16-RS
302.1-30-M4-16-SR
302.1-30-M4-16-SW
302.1-30-M4-20-OS
302.1-30-M4-20-RS
302.1-30-M4-20-SR
302.1-30-M4-20-SW
302.1-30-M4-25-OS
302.1-30-M4-25-RS
302.1-30-M4-25-SR
302.1-30-M4-25-SW
302.1-30-M4-32-OS
302.1-30-M4-32-RS
302.1-30-M4-32-SR
302.1-30-M4-32-SW
302.1-30-M5-12-OS
302.1-30-M5-12-RS
302.1-30-M5-12-SR
302.1-30-M5-12-SW
302.1-30-M5-16-OS
302.1-30-M5-16-RS
302.1-30-M5-16-SR
302.1-30-M5-16-SW
302.1-30-M5-20-OS
302.1-30-M5-20-RS
302.1-30-M5-20-SR
302.1-30-M5-20-SW
302.1-30-M5-25-OS
302.1-30-M5-25-RS
302.1-30-M5-25-SR
302.1-30-M5-32-OS
302.1-30-M5-32-RS
302.1-30-M5-32-SR
302.1-30-M5-40-OS
302.1-30-M5-40-RS
302.1-30-M5-40-SR
302.1-30-M5-40-SW
302.1-30-M5-50-OS
302.1-30-M5-50-RS
302.1-30-M5-50-SR
302.1-30-M5-50-SW
302.1-30-M6-12-OS
302.1-30-M6-12-RS
302.1-30-M6-12-SR
302.1-30-M6-12-SW
302.1-30-M6-16-OS
302.1-30-M6-16-RS
302.1-30-M6-16-SR
302.1-30-M6-16-SW
302.1-30-M6-20-OS
302.1-30-M6-20-RS
302.1-30-M6-20-SR
302.1-30-M6-20-SW
302.1-30-M6-25-OS
302.1-30-M6-25-RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread d1 (M) Thread length l2 Colour d3 d4 h1 h2 h3 h4 Weight
(kg)

8.60 €

1 Available 7 Days 30412OS, orange, textured finish101324.54223.5-

8.60 €

1 Available 7 Days 30412RS, red, textured finish101324.54223.5-

8.60 €

1 Available 7 Days 30412SR, silver, textured finish101324.54223.5-

8.60 €

1 Available 7 Days 30412SW, black, textured finish101324.54223.5-

8.74 €

1 Available 7 Days 30416OS, orange, textured finish101324.54223.5-

8.74 €

1 Available 7 Days 30416RS, red, textured finish101324.54223.5-

8.74 €

1 Available 7 Days 30416SR, silver, textured finish101324.54223.5-

8.74 €

1 Available 7 Days 30416SW, black, textured finish101324.54223.5-

8.88 €

1 Available 7 Days 30420OS, orange, textured finish101324.54223.5-

8.88 €

1 Available 7 Days 30420RS, red, textured finish101324.54223.5-

8.88 €

1 Available 7 Days 30420SR, silver, textured finish101324.54223.5-

8.88 €

1 Available 7 Days 30420SW, black, textured finish101324.54223.5-

9.14 €

1 Available 7 Days 30425OS, orange, textured finish101324.54223.5-

9.14 €

1 Available 7 Days 30425RS, red, textured finish101324.54223.5-

9.14 €

1 Available 7 Days 30425SR, silver, textured finish101324.54223.5-

9.14 €

1 Available 7 Days 30425SW, black, textured finish101324.54223.5-

9.30 €

1 Available 7 Days 30432OS, orange, textured finish101324.54223.5-

9.30 €

1 Available 7 Days 30432RS, red, textured finish101324.54223.5-

9.30 €

1 Available 7 Days 30432SR, silver, textured finish101324.54223.5-

9.30 €

1 Available 7 Days 30432SW, black, textured finish101324.54223.5-

8.60 €

1 Available 7 Days 30512OS, orange, textured finish101324.54223.5-

8.60 €

1 Available 7 Days 30512RS, red, textured finish101324.54223.5-

8.60 €

1 Available 7 Days 30512SR, silver, textured finish101324.54223.5-

8.60 €

1 Available 7 Days 30512SW, black, textured finish101324.54223.5-

8.74 €

1 Available 7 Days 30516OS, orange, textured finish101324.54223.5-

8.74 €

1 Available 7 Days 30516RS, red, textured finish101324.54223.5-

8.74 €

1 Available 7 Days 30516SR, silver, textured finish101324.54223.50.028

8.74 €

1 Available 7 Days 30516SW, black, textured finish101324.54223.5-

8.88 €

1 Available 7 Days 30520OS, orange, textured finish101324.54223.5-

8.88 €

1 Available 7 Days 30520RS, red, textured finish101324.54223.5-

8.88 €

1 Available 7 Days 30520SR, silver, textured finish101324.54223.5-

8.88 €

1 Available 7 Days 30520SW, black, textured finish101324.54223.5-

9.14 €

1 Available 7 Days 30525OS, orange, textured finish101324.54223.5-

9.14 €

1 Available 7 Days 30525RS, red, textured finish101324.54223.50.064

9.14 €

1 Available 7 Days 30525SR, silver, textured finish101324.54223.5-

9.30 €

1 Available 7 Days 30532OS, orange, textured finish101324.54223.5-

9.30 €

1 Available 7 Days 30532RS, red, textured finish101324.54223.5-

9.30 €

1 Available 7 Days 30532SR, silver, textured finish101324.54223.5-

9.74 €

1 Available 7 Days 30540OS, orange, textured finish101324.54223.5-

9.74 €

1 Available 7 Days 30540RS, red, textured finish101324.54223.5-

9.74 €

1 Available 7 Days 30540SR, silver, textured finish101324.54223.5-

9.74 €

1 Available 7 Days 30540SW, black, textured finish101324.54223.5-

10.06 €

1 Available 7 Days 30550OS, orange, textured finish101324.54223.5-

10.06 €

1 Available 7 Days 30550RS, red, textured finish101324.54223.5-

10.06 €

1 Available 7 Days 30550SR, silver, textured finish101324.54223.5-

10.06 €

1 Available 7 Days 30550SW, black, textured finish101324.54223.5-

8.60 €

1 Available 7 Days 30612OS, orange, textured finish101324.54223.50.012

8.60 €

1 Available 7 Days 30612RS, red, textured finish101324.54223.5-

8.60 €

1 Available 7 Days 30612SR, silver, textured finish101324.54223.5-

8.60 €

1 Available 7 Days 30612SW, black, textured finish101324.54223.5-

8.74 €

1 Available 7 Days 30616OS, orange, textured finish101324.54223.50.015

8.74 €

1 Available 7 Days 30616RS, red, textured finish101324.54223.5-

8.74 €

1 Available 7 Days 30616SR, silver, textured finish101324.54223.5-

8.74 €

1 Available 7 Days 30616SW, black, textured finish101324.54223.5-

8.88 €

1 Available 7 Days 30620OS, orange, textured finish101324.54223.5-

8.88 €

1 Available 7 Days 30620RS, red, textured finish101324.54223.5-

8.88 €

1 Available 7 Days 30620SR, silver, textured finish101324.54223.5-

8.88 €

1 Available 7 Days 30620SW, black, textured finish101324.54223.5-

9.14 €

1 Available 7 Days 30625OS, orange, textured finish101324.54223.5-

9.14 €

1 Available Same day

Stock

30625RS, red, textured finish101324.54223.5-

Loading...

Tech Support