Flat adjustable tension levers, Zinc die casting, bushing Stainless Steel (GN 126.1)

Flat adjustable tension levers, Zinc die casting, bushing Stainless Steel (GN 126.1)
  • Volume Discount
Flat adjustable tension levers GN 126.1 are characterized by their low height and the timelessly elegant design.They are ideal whenever swiveling in a confined space is required or the lever is to be clamped in a particular position. The threaded insert / bored bushing is moveably attached to the handle with serrations.Pulling the lever disengages the serrations, allowing it to be swiveled to the ideal clamping position. On “releasing” the handle, the serrations re-engage automatically.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
126.1-120-B8-SR
126.1-120-B8-SW
126.1-120-B10-SR
126.1-120-B10-SW
126.1-120-M8-SR
126.1-120-M8-SW
126.1-120-M10-SR
126.1-120-M10-SW
126.1-120-M12-SR
126.1-120-M12-SW
126.1-145-B12-SR
126.1-145-B12-SW
126.1-145-B16-SR
126.1-145-B16-SW
126.1-145-M12-SR
126.1-145-M12-SW
126.1-145-M16-SR
126.1-145-M16-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread d1 (M) Colour d3 d4 h1 h2 h3 h4 t Weight
(kg)

23.96 €

1 Available 7 Days 120-SR, silver, textured finish163229.5241.52.5140.185

23.96 €

1 Available 7 Days 120-SW, black, textured finish163229.5241.52.5140.185

23.96 €

1 Available 7 Days 120-SR, silver, textured finish163229.5241.52.5140.187

23.96 €

1 Available 7 Days 120-SW, black, textured finish163229.5241.52.5140.187

23.96 €

1 Available 7 Days 1208SR, silver, textured finish163229.5241.52.5140.187

23.96 €

1 Available 7 Days 1208SW, black, textured finish163229.5241.52.5140.187

23.96 €

1 Available 7 Days 12010SR, silver, textured finish163229.5241.52.5140.187

23.96 €

1 Available 7 Days 12010SW, black, textured finish163229.5241.52.5140.187

23.96 €

1 Available 7 Days 12012SR, silver, textured finish163229.5241.52.5140.187

23.96 €

1 Available 7 Days 12012SW, black, textured finish163229.5241.52.5140.187

40.96 €

1 Available 7 Days 145-SR, silver, textured finish2340424564220.390

40.96 €

1 Available 7 Days 145-SW, black, textured finish2340424564220.390

40.96 €

1 Available 7 Days 145-SR, silver, textured finish2340424564220.367

40.96 €

1 Available 7 Days 145-SW, black, textured finish2340424564220.367

40.96 €

1 Available 7 Days 14512SR, silver, textured finish2340424564220.390

40.96 €

1 Available 7 Days 14512SW, black, textured finish2340424564220.390

40.96 €

1 Available 7 Days 14516SR, silver, textured finish2340424564220.373

40.96 €

1 Available 7 Days 14516SW, black, textured finish2340424564220.373

Loading...

  1. 1

Tech Support