Flat adjustable tension levers, zinc die casting, bushing steel (GN 126) (126-120-M12-SR)

Flat adjustable tension levers, zinc die casting, bushing steel (GN 126) 126-120-M12-SR

Click on this image to zoom in.

Click on this image to zoom in.

  • Flat adjustable tension levers, zinc die casting, bushing steel (GN 126) 126-120-M12-SR
  • Flat adjustable tension levers, zinc die casting, bushing steel (GN 126) 126-120-M12-SR
  • Volume Discount

Product Details:

Manufacturer part number: 126-120-M12-SR

Brand: GANTER

Price: 14.78

Delivery time: 7 Days


Technical Data:

Lever / Handle length l1: 120 mm

Thread d1 (M): 12

Thread length l2: -

Colour: SR, silver, textured finish

d3: 16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

126-120-M12-SR

Part Number
126-120-M12-SR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread d1 (M) Thread length l2 Colour d3 d4 h1 h2 h3 h4 t Weight
(kg)

14.78 €

1 Available 7 Days 12012-SR, silver, textured finish163229.5241.52.5140.179

Loading...

  1. 1

This page is Flat adjustable tension levers, zinc die casting, bushing steel (GN 126), part number 126-120-M12-SR.
You can find the detail information about specifications and dimensions on part number 126-120-M12-SR.

Variation of this product

Part Number
126-120-B8-SW
126-120-M10-20-SR
126-120-M10-20-SW
126-120-M12-SW
126-120-M8-SR
126-120-M8-SW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread d1 (M) Thread length l2 Colour d3 d4 h1 h2 h3 h4 t Weight
(kg)

14.78 €

1 Available 7 Days 120--SW, black, textured finish163229.5241.52.5140.032

15.58 €

1 Available 7 Days 1201020SR, silver, textured finish163229.5241.52.5-0.202

15.58 €

1 Available 7 Days 1201020SW, black, textured finish163229.5241.52.5-0.047

14.78 €

1 Available 7 Days 12012-SW, black, textured finish163229.5241.52.5140.180

14.78 €

1 Available 7 Days 1208-SR, silver, textured finish163229.5241.52.5140.186

14.78 €

1 Available 7 Days 1208-SW, black, textured finish163229.5241.52.5140.186

Tech Support