• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Flat adjustable tension levers, zinc die casting, threaded stud Stainless Steel (GN126.1) (Part Numbers)

Flat adjustable tension levers, zinc die casting, threaded stud Stainless Steel (GN126.1)
  • Volume Discount
Flat adjustable tension levers GN 126.1 are characterized by their low height and the timelessly elegant design.They are ideal whenever swiveling in a confined space is required or the lever is to be clamped in a particular position. The threaded insert / bored bushing is moveably attached to the handle with serrations.Pulling the lever disengages the serrations, allowing it to be swiveled to the ideal clamping position. On “releasing” the handle, the serrations re-engage automatically.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

126.1-120-M12-50-SR

Part Number
126.1-120-M12-50-SR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread d1 (M) Thread length l2 Colour d3 d4 h1 h2 h3 h4 Weight
(kg)

30.66 €

1 Available 5 Days 1201250SR, silver, textured finish163229.5241.52.50.228

Loading...

  1. 1

This page is Flat adjustable tension levers, zinc die casting, threaded stud Stainless Steel (GN126.1), part number 126.1-120-M12-50-SR.
You can find the detail information about specifications and dimensions on part number 126.1-120-M12-50-SR.

Variation of this product

Part Number
126.1-120-M10-25-SW
126.1-120-M10-32-SR
126.1-120-M10-32-SW
126.1-120-M12-50-SW
126.1-120-M12-63-SR
126.1-120-M12-63-SW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread d1 (M) Thread length l2 Colour d3 d4 h1 h2 h3 h4 Weight
(kg)

27.76 €

1 Available 5 Days 1201025SW, black, textured finish163229.5241.52.50.204

28.54 €

1 Available 5 Days 1201032SR, silver, textured finish163229.5241.52.50.207

28.54 €

1 Available 5 Days 1201032SW, black, textured finish163229.5241.52.50.207

30.66 €

1 Available 5 Days 1201250SW, black, textured finish163229.5241.52.50.228

32.14 €

1 Available 5 Days 1201263SR, silver, textured finish163229.5241.52.50.237

32.14 €

1 Available 5 Days 1201263SW, black, textured finish163229.5241.52.50.237

Tech Support