Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
126.1-145-M12-32-SW
Part Number
|
---|
126.1-145-M12-32-SW |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Lever / Handle length l1 (mm) | Thread d1 (M) | Thread length l2 | Colour | d3 | d4 | h1 | h2 | h3 | h4 | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.68 € | 1 | Available | 5 Days | 145 | 12 | 32 | SW, black, textured finish | 23 | 40 | 42 | 4 | 56 | 4 | 0.432 |
Loading...
This page is Flat adjustable tension levers, zinc die casting, threaded stud Stainless Steel (GN126.1), part number 126.1-145-M12-32-SW.
You can find the detail information about specifications and dimensions on part number 126.1-145-M12-32-SW.
Configure
Basic Attributes
Type
Lever / Handle length l1(mm)
Thread d1 (M)
Thread length l2
Colour
d3
d4
h1
h2
h3
h4
Filter by standard shipping days
Optional Attributes
Part Number |
---|
126.1-120-M10-25-SW |
126.1-120-M10-32-SR |
126.1-120-M10-32-SW |
126.1-145-M12-40-SR |
126.1-145-M12-40-SW |
126.1-145-M12-50-SR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Lever / Handle length l1 (mm) | Thread d1 (M) | Thread length l2 | Colour | d3 | d4 | h1 | h2 | h3 | h4 | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.76 € | 1 | Available | 5 Days | 120 | 10 | 25 | SW, black, textured finish | 16 | 32 | 29.5 | 2 | 41.5 | 2.5 | 0.204 | |
28.54 € | 1 | Available | 5 Days | 120 | 10 | 32 | SR, silver, textured finish | 16 | 32 | 29.5 | 2 | 41.5 | 2.5 | 0.207 | |
28.54 € | 1 | Available | 5 Days | 120 | 10 | 32 | SW, black, textured finish | 16 | 32 | 29.5 | 2 | 41.5 | 2.5 | 0.207 | |
48.20 € | 1 | Available | 5 Days | 145 | 12 | 40 | SR, silver, textured finish | 23 | 40 | 42 | 4 | 56 | 4 | 0.440 | |
48.20 € | 1 | Available | 5 Days | 145 | 12 | 40 | SW, black, textured finish | 23 | 40 | 42 | 4 | 56 | 4 | 0.440 | |
50.26 € | 1 | Available | 5 Days | 145 | 12 | 50 | SR, silver, textured finish | 23 | 40 | 42 | 4 | 56 | 4 | 0.447 |