Set collars / stainless steel / two-piece / shape selectable / GN 7072.1 (Part Numbers)

Set collars / stainless steel / two-piece / shape selectable / GN 7072.1
  • Volume Discount
With extension-tapped holes of the split Stainless Steel-Set collars GN 7072.1, sensor holders GN 7062.10 or other elements such as the gear lever or cam can be attached to shafts and axles.

They can be assembled safely and easily with a high clamping force by reducing the slot height, without damaging the surface of shafts and axles. As compared to semi-split set collars, split set collars can even be assembled radially.

The thread d3 for sizes d1 = 30 to 36 is designed as a through hole; for sizes d1 = 42 and larger, it is designed as blind hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7072.1-30-B12-NI-A
7072.1-30-B12-NI-B
7072.1-32-B14-NI-A
7072.1-32-B14-NI-B
7072.1-36-B15-NI-A
7072.1-36-B15-NI-B
7072.1-36-B16-NI-A
7072.1-36-B16-NI-B
7072.1-42-B18-NI-A
7072.1-42-B18-NI-B
7072.1-42-B20-NI-A
7072.1-42-B20-NI-B
7072.1-48-B22-NI-A
7072.1-48-B22-NI-B
7072.1-48-B25-NI-A
7072.1-48-B25-NI-B
7072.1-55-B28-NI-A
7072.1-55-B28-NI-B
7072.1-55-B30-NI-A
7072.1-55-B30-NI-B
7072.1-60-B32-NI-A
7072.1-60-B32-NI-B
7072.1-60-B35-NI-A
7072.1-60-B35-NI-B
7072.1-65-B40-NI-A
7072.1-65-B40-NI-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.96 €

1 Available 7 Days

36.14 €

1 Available 7 Days

43.34 €

1 Available 7 Days

36.46 €

1 Available 7 Days

45.32 €

1 Available 7 Days

38.66 €

1 Available 7 Days

46.32 €

1 Available 7 Days

39.60 €

1 Available 7 Days

50.62 €

1 Available 7 Days

43.88 €

1 Available 7 Days

48.86 €

1 Available 7 Days

42.20 €

1 Available 7 Days

52.68 €

1 Available 7 Days

46.28 €

1 Available 7 Days

52.22 €

1 Available 7 Days

45.34 €

1 Available 7 Days

58.46 €

1 Available 7 Days

51.64 €

1 Available 7 Days

56.46 €

1 Available 7 Days

49.90 €

1 Available 7 Days

63.74 €

1 Available 7 Days

55.38 €

1 Available 7 Days

61.60 €

1 Available 7 Days

55.30 €

1 Available 7 Days

66.36 €

1 Available 7 Days

59.54 €

1 Available 7 Days

Loading...

  1. 1

Tech Support