Dampening washers, for split set collars (GN 7072.30)

Dampening washers, for split set collars  (GN 7072.30)
  • Volume Discount
Dampening washers GN 7072.30 are designed as accessories for split set collars and are attached with the help of an adhesive film, preferably on the groove-less side of the set collar. They absorb mild shocks and have a sound-dampening effect when the set collars come into contact with other components.

Generally, after the protective film is removed, the dampening washers can be attached to any suitable and clean surface.

Split Stainless-Steel-Set collars GN 7072.3 are generally offered with assembled dampening washers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7072.30-30-B12
7072.30-32-B14
7072.30-36-B15
7072.30-36-B16
7072.30-42-B18
7072.30-42-B20
7072.30-48-B22
7072.30-48-B25
7072.30-55-B28
7072.30-55-B30
7072.30-60-B32
7072.30-60-B35
7072.30-65-B40
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter b
(inch)
Outside diameter d1
(mm)
Outside diameter d2 d3 d4 s Weight
(kg)

0.68 €

1 Available 7 Days 230B 1228132.10.001

0.70 €

1 Available 7 Days 232B 1430152.10.001

0.82 €

1 Available 7 Days 236B 1534162.10.002

0.82 €

1 Available 7 Days 236B 1534172.10.002

1.08 €

1 Available 7 Days 342B 183919.530.003

1.10 €

1 Available 7 Days 342B 183921.530.003

1.30 €

1 Available 7 Days 348B 224523.530.004

1.30 €

1 Available 7 Days 348B 224526.530.004

1.48 €

1 Available 7 Days 355B 285229.530.005

1.48 €

1 Available 7 Days 355B 285231.530.005

1.56 €

1 Available 7 Days 360B 325733.540.007

1.68 €

1 Available 7 Days 360B 325736.540.006

1.90 €

1 Available 7 Days 365B 406241.540.006

Loading...

  1. 1

Tech Support