• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Stainless Steel-Serrated locking plates, for welding (GN 188) (Part Numbers)

Stainless Steel-Serrated locking plates, for welding (GN 188)
  • Volume Discount
With the aid of Stainless Steel-Serrated locking plates GN 188, standard components can be interlocked and firmly attached in defined angular increments. They are joined by welding.The toothing is positioned exactly on the alignment holes d4, which guarantees a parallel or right-angled arrangement.The thrust spring is placed between the toothed discs during assembly and ensures that the toothed discs separate properly when loosening. The scope of delivery includes two serrated locking plates, one thrust spring and, depending on the version, a threaded bushing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

188-55-36-C-NI

Part Number
188-55-36-C-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1 d2 d3 d4 d5 h1 h2 m s t w Number of teeth z Type Weight
(kg)

37.20 €

1 Available 5 Days 55-M 10416172.842223336C, with threaded bushing and centring step0.059

Loading...

  1. 1

Basic information

Material NI, Stainless Steel precision casting

This page is Stainless Steel-Serrated locking plates, for welding (GN 188), part number 188-55-36-C-NI.
You can find the detail information about specifications and dimensions on part number 188-55-36-C-NI.

Variation of this product

Part Number
188-35-36-A-NI
188-35-36-B-NI
188-35-36-C-NI
188-75-24-A-NI
188-75-24-B-NI
188-75-24-C-NI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter d1 d2 d3 d4 d5 h1 h2 m s t w Number of teeth z Type Weight
(kg)

12.02 €

1 Available 5 Days 35B 12-31212-26172.5236A, with pass-through hole, without bushing0.010

16.48 €

1 Available 5 Days 35-M 831212-26172.5236B, with threaded bushing0.010

18.92 €

1 Available 5 Days 35-M 8312121.726172.5236C, with threaded bushing and centring step0.011

57.94 €

1 Available 5 Days 75B 20-52022-60274424A, with pass-through hole, without bushing0.007

67.16 €

1 Available 5 Days 75-M 1252022-60274424B, with threaded bushing0.054

68.64 €

1 Available 5 Days 75-M 12520224.760274424C, with threaded bushing and centring step0.062

Tech Support