Stainless Steel-Serrated locking plates, for welding (GN 188) (Part Numbers)

Stainless Steel-Serrated locking plates, for welding (GN 188)
  • Volume Discount
With the aid of Stainless Steel-Serrated locking plates GN 188, standard components can be interlocked and firmly attached in defined angular increments. They are joined by welding.The toothing is positioned exactly on the alignment holes d4, which guarantees a parallel or right-angled arrangement.The thrust spring is placed between the toothed discs during assembly and ensures that the toothed discs separate properly when loosening. The scope of delivery includes two serrated locking plates, one thrust spring and, depending on the version, a threaded bushing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
188-35-24-A-NI
188-35-24-B-NI
188-35-24-C-NI
188-35-36-A-NI
188-35-36-B-NI
188-35-36-C-NI
188-55-24-A-NI
188-55-24-B-NI
188-55-24-C-NI
188-55-36-A-NI
188-55-36-B-NI
188-55-36-C-NI
188-75-24-A-NI
188-75-24-B-NI
188-75-24-C-NI
188-75-36-A-NI
188-75-36-B-NI
188-75-36-C-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1 d2 d3 d4 d5 h1 h2 m s t w Number of teeth z Type Weight
(kg)

12.68 €

1 Available 5 Days 35B 12-31212-26172.5224A, with pass-through hole, without bushing0.060

17.18 €

1 Available 5 Days 35-M 831212-26172.5224B, with threaded bushing0.010

19.62 €

1 Available 5 Days 35-M 8312121.726172.5224C, with threaded bushing and centring step0.011

12.02 €

1 Available 5 Days 35B 12-31212-26172.5236A, with pass-through hole, without bushing0.010

16.48 €

1 Available 5 Days 35-M 831212-26172.5236B, with threaded bushing0.010

18.92 €

1 Available 5 Days 35-M 8312121.726172.5236C, with threaded bushing and centring step0.011

28.26 €

1 Available 5 Days 55B 16-41617-42223324A, with pass-through hole, without bushing0.004

33.10 €

1 Available 5 Days 55-M 1041617-42223324B, with threaded bushing0.352

37.58 €

1 Available 5 Days 55-M 10416172.842223324C, with threaded bushing and centring step0.059

27.98 €

1 Available 5 Days 55B 16-41617-42223336A, with pass-through hole, without bushing0.004

32.78 €

1 Available 5 Days 55-M 1041617-42223336B, with threaded bushing0.263

37.20 €

1 Available 5 Days 55-M 10416172.842223336C, with threaded bushing and centring step0.059

57.94 €

1 Available 5 Days 75B 20-52022-60274424A, with pass-through hole, without bushing0.007

67.16 €

1 Available 5 Days 75-M 1252022-60274424B, with threaded bushing0.054

68.64 €

1 Available 5 Days 75-M 12520224.760274424C, with threaded bushing and centring step0.062

53.54 €

1 Available 5 Days 75B 20-52022-60274436A, with pass-through hole, without bushing0.007

62.68 €

1 Available 5 Days 75-M 1252022-60274436B, with threaded bushing0.539

64.00 €

1 Available 5 Days 75-M 12520224.760274436C, with threaded bushing and centring step0.621

Loading...

  1. 1

Basic information

Material NI, Stainless Steel precision casting

Tech Support