Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
188-75-36-B-NI
Part Number
|
---|
188-75-36-B-NI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter d1 | d2 | d3 | d4 | d5 | h1 | h2 | m | s | t | w | Number of teeth z | Type | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.68 € | 1 | Available | 5 Days | 75 | - | M 12 | 5 | 20 | 22 | - | 60 | 27 | 4 | 4 | 36 | B, with threaded bushing | 0.539 |
Loading...
Material | NI, Stainless Steel precision casting |
---|
This page is Stainless Steel-Serrated locking plates, for welding (GN 188), part number 188-75-36-B-NI.
You can find the detail information about specifications and dimensions on part number 188-75-36-B-NI.
Configure
Basic Attributes
d2
h2
Type
Outside diameter d1
d3
d4
d5
h1
m
s
t
w
Number of teeth z
Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
188-35-24-B-NI |
188-35-24-C-NI |
188-35-36-A-NI |
188-35-36-B-NI |
188-35-36-C-NI |
188-75-36-C-NI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter d1 | d2 | d3 | d4 | d5 | h1 | h2 | m | s | t | w | Number of teeth z | Type | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.18 € | 1 | Available | 5 Days | 35 | - | M 8 | 3 | 12 | 12 | - | 26 | 17 | 2.5 | 2 | 24 | B, with threaded bushing | 0.010 | |
19.62 € | 1 | Available | 5 Days | 35 | - | M 8 | 3 | 12 | 12 | 1.7 | 26 | 17 | 2.5 | 2 | 24 | C, with threaded bushing and centring step | 0.011 | |
12.02 € | 1 | Available | 5 Days | 35 | B 12 | - | 3 | 12 | 12 | - | 26 | 17 | 2.5 | 2 | 36 | A, with pass-through hole, without bushing | 0.010 | |
16.48 € | 1 | Available | 5 Days | 35 | - | M 8 | 3 | 12 | 12 | - | 26 | 17 | 2.5 | 2 | 36 | B, with threaded bushing | 0.010 | |
18.92 € | 1 | Available | 5 Days | 35 | - | M 8 | 3 | 12 | 12 | 1.7 | 26 | 17 | 2.5 | 2 | 36 | C, with threaded bushing and centring step | 0.011 | |
64.00 € | 1 | Available | 5 Days | 75 | - | M 12 | 5 | 20 | 22 | 4.7 | 60 | 27 | 4 | 4 | 36 | C, with threaded bushing and centring step | 0.621 |