Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
550875
Part Number
|
---|
550875 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. of teeth Z (Teeth) | d (Ø) | Dp* | D | L | d1 | d2 | l1 | Max. torque (Nm) | Execution | Weight | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.51 € | 1 | Available | 4 Days | 50 | 20 | 150 | 156 | 45 | 60 | 127 | 30 | 217.9 | ZCL-3.0 | 400 | ZCL-3.0-50 |
Loading...
Material | Technopolymer |
---|
This page is Spur gears / plastic thermoplastic / contact angle 20 degrees / ZCL, part number 550875.
You can find the detail information about specifications and dimensions on part number 550875.
Configure
Basic Attributes
No. of teeth Z(Teeth)
d(Ø)
Dp*
D
L
d1
d2
l1
Max. torque(Nm)
Execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
550011 |
550013 |
550015 |
550017 |
550019 |
550021 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. of teeth Z (Teeth) | d (Ø) | Dp* | D | L | d1 | d2 | l1 | Max. torque (Nm) | Execution | Weight | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.35 € | 10 | Available | 4 Days | 24 | - | 12 | 13 | 16 | 10 | - | 8 | 0.7 | ZCL-0.5 | 2 | ZCL-0.5-24 | |
5.35 € | 10 | Available | 4 Days | 25 | - | 12.5 | 13.5 | 16 | 10 | - | 8 | 0.7 | ZCL-0.5 | 2 | ZCL-0.5-25 | |
5.37 € | 10 | Available | 4 Days | 30 | - | 15 | 16 | 16 | 10 | - | 8 | 0.8 | ZCL-0.5 | 3 | ZCL-0.5-30 | |
5.37 € | 10 | Available | 4 Days | 32 | - | 16 | 17 | 16 | 10 | - | 8 | 0.9 | ZCL-0.5 | 3 | ZCL-0.5-32 | |
5.57 € | 10 | Available | 4 Days | 36 | - | 18 | 19 | 16 | 10 | - | 8 | 1 | ZCL-0.5 | 4 | ZCL-0.5-36 | |
5.57 € | 10 | Available | 4 Days | 40 | - | 20 | 21 | 16 | 10 | - | 8 | 1.1 | ZCL-0.5 | 4 | ZCL-0.5-40 |