Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
550837
Part Number
|
---|
550837 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. of teeth Z (Teeth) | d (Ø) | Dp* | D | L | d1 | d2 | l1 | Max. torque (Nm) | Execution | Weight | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.61 € | 2 | Available | 4 Days | 30 | 16 | 90 | 96 | 45 | 50 | 65 | 30 | 130.7 | ZCL-3.0 | 236 | ZCL-3.0-30 |
Loading...
Material | Technopolymer |
---|
This page is Spur gears / plastic thermoplastic / contact angle 20 degrees / ZCL, part number 550837.
You can find the detail information about specifications and dimensions on part number 550837.
Configure
Basic Attributes
No. of teeth Z(Teeth)
d(Ø)
Dp*
D
L
d1
d2
l1
Max. torque(Nm)
Execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
550017 |
550019 |
550021 |
550841 |
550845 |
550855 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. of teeth Z (Teeth) | d (Ø) | Dp* | D | L | d1 | d2 | l1 | Max. torque (Nm) | Execution | Weight | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.37 € | 10 | Available | 4 Days | 32 | - | 16 | 17 | 16 | 10 | - | 8 | 0.9 | ZCL-0.5 | 3 | ZCL-0.5-32 | |
5.57 € | 10 | Available | 4 Days | 36 | - | 18 | 19 | 16 | 10 | - | 8 | 1 | ZCL-0.5 | 4 | ZCL-0.5-36 | |
5.57 € | 10 | Available | 4 Days | 40 | - | 20 | 21 | 16 | 10 | - | 8 | 1.1 | ZCL-0.5 | 4 | ZCL-0.5-40 | |
56.54 € | 2 | Available | 4 Days | 32 | 16 | 96 | 102 | 45 | 50 | 73 | 30 | 139.4 | ZCL-3.0 | 243 | ZCL-3.0-32 | |
61.25 € | 1 | Available | 4 Days | 35 | 20 | 105 | 111 | 45 | 60 | 80 | 30 | 152.5 | ZCL-3.0 | 315 | ZCL-3.0-35 | |
75.77 € | 1 | Available | 4 Days | 40 | 20 | 120 | 126 | 45 | 60 | 85 | 30 | 174.3 | ZCL-3.0 | 322 | ZCL-3.0-40 |