Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
550523
Part Number
|
---|
550523 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. of teeth Z (Teeth) | d (Ø) | Dp* | D | L | d1 | d2 | l1 | Max. torque (Nm) | Execution | Weight | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.60 € | 5 | Available | 4 Days | 23 | 10 | 46 | 50 | 35 | 35 | - | 20 | 29.7 | ZCL-2.0 | 60 | ZCL-2.0-23 |
Loading...
Material | Technopolymer |
---|
This page is Spur gears / plastic thermoplastic / contact angle 20 degrees / ZCL, part number 550523.
You can find the detail information about specifications and dimensions on part number 550523.
Configure
Basic Attributes
d2
No. of teeth Z(Teeth)
d(Ø)
Dp*
D
L
d1
l1
Max. torque(Nm)
Execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
550017 |
550019 |
550021 |
550525 |
550527 |
550529 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. of teeth Z (Teeth) | d (Ø) | Dp* | D | L | d1 | d2 | l1 | Max. torque (Nm) | Execution | Weight | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.37 € | 10 | Available | 4 Days | 32 | - | 16 | 17 | 16 | 10 | - | 8 | 0.9 | ZCL-0.5 | 3 | ZCL-0.5-32 | |
5.57 € | 10 | Available | 4 Days | 36 | - | 18 | 19 | 16 | 10 | - | 8 | 1 | ZCL-0.5 | 4 | ZCL-0.5-36 | |
5.57 € | 10 | Available | 4 Days | 40 | - | 20 | 21 | 16 | 10 | - | 8 | 1.1 | ZCL-0.5 | 4 | ZCL-0.5-40 | |
13.93 € | 5 | Available | 4 Days | 24 | 10 | 48 | 52 | 35 | 35 | - | 20 | 31 | ZCL-2.0 | 56 | ZCL-2.0-24 | |
14.70 € | 5 | Available | 4 Days | 25 | 10 | 50 | 54 | 35 | 35 | - | 20 | 32.3 | ZCL-2.0 | 66 | ZCL-2.0-25 | |
16.24 € | 5 | Available | 4 Days | 26 | 14 | 52 | 56 | 35 | 40 | - | 20 | 33.6 | ZCL-2.0 | 71 | ZCL-2.0-26 |