Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
550341
Part Number
|
---|
550341 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. of teeth Z (Teeth) | d (Ø) | Dp* | D | L | d1 | d2 | l1 | Max. torque (Nm) | Execution | Weight | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.17 € | 5 | Available | 4 Days | 32 | 12 | 48 | 51 | 30 | 35 | - | 17 | 18.2 | ZCL-1.5 | 49 | ZCL-1.5-32 |
Loading...
Material | Technopolymer |
---|
This page is Spur gears / plastic thermoplastic / contact angle 20 degrees / ZCL, part number 550341.
You can find the detail information about specifications and dimensions on part number 550341.
Configure
Basic Attributes
d2
No. of teeth Z(Teeth)
d(Ø)
Dp*
D
L
d1
l1
Max. torque(Nm)
Execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
550017 |
550019 |
550021 |
550343 |
550345 |
550347 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. of teeth Z (Teeth) | d (Ø) | Dp* | D | L | d1 | d2 | l1 | Max. torque (Nm) | Execution | Weight | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.37 € | 10 | Available | 4 Days | 32 | - | 16 | 17 | 16 | 10 | - | 8 | 0.9 | ZCL-0.5 | 3 | ZCL-0.5-32 | |
5.57 € | 10 | Available | 4 Days | 36 | - | 18 | 19 | 16 | 10 | - | 8 | 1 | ZCL-0.5 | 4 | ZCL-0.5-36 | |
5.57 € | 10 | Available | 4 Days | 40 | - | 20 | 21 | 16 | 10 | - | 8 | 1.1 | ZCL-0.5 | 4 | ZCL-0.5-40 | |
12.34 € | 5 | Available | 4 Days | 33 | 12 | 49.5 | 52.5 | 30 | 35 | - | 17 | 18.8 | ZCL-1.5 | 55 | ZCL-1.5-33 | |
12.39 € | 5 | Available | 4 Days | 34 | 12 | 51 | 54 | 30 | 35 | - | 17 | 19.4 | ZCL-1.5 | 54 | ZCL-1.5-34 | |
12.54 € | 5 | Available | 4 Days | 35 | 12 | 52.5 | 55.5 | 30 | 35 | - | 17 | 19.9 | ZCL-1.5 | 61 | ZCL-1.5-35 |