Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
550569
Part Number
|
---|
550569 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. of teeth Z (Teeth) | d (Ø) | Dp* | D | L | d1 | d2 | l1 | Max. torque (Nm) | Execution | Weight | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.99 € | 2 | Available | 4 Days | 46 | 16 | 92 | 96 | 35 | 60 | 75 | 20 | 59.4 | ZCL-2.0 | 181 | ZCL-2.0-46 |
Loading...
Material | Technopolymer |
---|
This page is Spur gears / plastic thermoplastic / contact angle 20 degrees / ZCL, part number 550569.
You can find the detail information about specifications and dimensions on part number 550569.
Configure
Basic Attributes
No. of teeth Z(Teeth)
d(Ø)
Dp*
D
L
d1
d2
l1
Max. torque(Nm)
Execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
550017 |
550019 |
550021 |
550573 |
550577 |
550581 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. of teeth Z (Teeth) | d (Ø) | Dp* | D | L | d1 | d2 | l1 | Max. torque (Nm) | Execution | Weight | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.37 € | 10 | Available | 4 Days | 32 | - | 16 | 17 | 16 | 10 | - | 8 | 0.9 | ZCL-0.5 | 3 | ZCL-0.5-32 | |
5.57 € | 10 | Available | 4 Days | 36 | - | 18 | 19 | 16 | 10 | - | 8 | 1 | ZCL-0.5 | 4 | ZCL-0.5-36 | |
5.57 € | 10 | Available | 4 Days | 40 | - | 20 | 21 | 16 | 10 | - | 8 | 1.1 | ZCL-0.5 | 4 | ZCL-0.5-40 | |
33.29 € | 2 | Available | 4 Days | 48 | 16 | 96 | 100 | 35 | 60 | 75 | 20 | 62 | ZCL-2.0 | 193 | ZCL-2.0-48 | |
35.38 € | 2 | Available | 4 Days | 50 | 20 | 100 | 104 | 35 | 60 | 84 | 20 | 64.6 | ZCL-2.0 | 209 | ZCL-2.0-50 | |
40.24 € | 2 | Available | 4 Days | 52 | 20 | 104 | 108 | 35 | 60 | 90 | 20 | 67.1 | ZCL-2.0 | 203 | ZCL-2.0-52 |