Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
550393
Part Number
|
---|
550393 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. of teeth Z (Teeth) | d (Ø) | Dp* | D | L | d1 | d2 | l1 | Max. torque (Nm) | Execution | Weight | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.65 € | 2 | Available | 4 Days | 75 | 20 | 112.5 | 115.5 | 30 | 60 | 93 | 17 | 42.7 | ZCL-1.5 | 155 | ZCL-1.5-75 |
Loading...
Material | Technopolymer |
---|
This page is Spur gears / plastic thermoplastic / contact angle 20 degrees / ZCL, part number 550393.
You can find the detail information about specifications and dimensions on part number 550393.
Configure
Basic Attributes
No. of teeth Z(Teeth)
d(Ø)
Dp*
D
L
d1
d2
l1
Max. torque(Nm)
Execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
550017 |
550019 |
550021 |
550395 |
550501 |
550503 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. of teeth Z (Teeth) | d (Ø) | Dp* | D | L | d1 | d2 | l1 | Max. torque (Nm) | Execution | Weight | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.37 € | 10 | Available | 4 Days | 32 | - | 16 | 17 | 16 | 10 | - | 8 | 0.9 | ZCL-0.5 | 3 | ZCL-0.5-32 | |
5.57 € | 10 | Available | 4 Days | 36 | - | 18 | 19 | 16 | 10 | - | 8 | 1 | ZCL-0.5 | 4 | ZCL-0.5-36 | |
5.57 € | 10 | Available | 4 Days | 40 | - | 20 | 21 | 16 | 10 | - | 8 | 1.1 | ZCL-0.5 | 4 | ZCL-0.5-40 | |
45.19 € | 2 | Available | 4 Days | 80 | 20 | 120 | 123 | 30 | 60 | 109 | 17 | 45.6 | ZCL-1.5 | 170 | ZCL-1.5-80 | |
7.48 € | 10 | Available | 4 Days | 12 | 8 | 24 | 28 | 35 | 18 | - | 20 | 15.5 | ZCL-2.0 | 15 | ZCL-2.0-12 | |
7.72 € | 10 | Available | 4 Days | 13 | 8 | 26 | 30 | 35 | 18 | - | 20 | 16.8 | ZCL-2.0 | 17 | ZCL-2.0-13 |