Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
550801
Part Number
|
---|
550801 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. of teeth Z (Teeth) | d (Ø) | Dp* | D | L | d1 | d2 | l1 | Max. torque (Nm) | Execution | Weight | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.37 € | 5 | Available | 4 Days | 12 | 12 | 36 | 42 | 45 | 25 | - | 30 | 52.3 | ZCL-3.0 | 43 | ZCL-3.0-12 |
Loading...
Material | Technopolymer |
---|
This page is Spur gears / plastic thermoplastic / contact angle 20 degrees / ZCL, part number 550801.
You can find the detail information about specifications and dimensions on part number 550801.
Configure
Basic Attributes
d2
No. of teeth Z(Teeth)
d(Ø)
Dp*
D
L
d1
l1
Max. torque(Nm)
Execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
550017 |
550019 |
550021 |
550805 |
550807 |
550809 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. of teeth Z (Teeth) | d (Ø) | Dp* | D | L | d1 | d2 | l1 | Max. torque (Nm) | Execution | Weight | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.37 € | 10 | Available | 4 Days | 32 | - | 16 | 17 | 16 | 10 | - | 8 | 0.9 | ZCL-0.5 | 3 | ZCL-0.5-32 | |
5.57 € | 10 | Available | 4 Days | 36 | - | 18 | 19 | 16 | 10 | - | 8 | 1 | ZCL-0.5 | 4 | ZCL-0.5-36 | |
5.57 € | 10 | Available | 4 Days | 40 | - | 20 | 21 | 16 | 10 | - | 8 | 1.1 | ZCL-0.5 | 4 | ZCL-0.5-40 | |
16.48 € | 5 | Available | 4 Days | 14 | 12 | 42 | 48 | 45 | 30 | - | 30 | 61 | ZCL-3.0 | 61 | ZCL-3.0-14 | |
17.62 € | 5 | Available | 4 Days | 15 | 12 | 45 | 51 | 45 | 30 | - | 30 | 65.4 | ZCL-3.0 | 70 | ZCL-3.0-15 | |
23.89 € | 5 | Available | 4 Days | 16 | 12 | 48 | 54 | 45 | 35 | - | 30 | 69.7 | ZCL-3.0 | 82 | ZCL-3.0-16 |