Coolant Valve SGH Series (Part Numbers - CAD Download)

Coolant Valve SGH Series
[Features]
・ This product can be used for high speed grinding and long drilling
・ Lubrication, swarf removal, and cooling by high-pressure coolant are supported
・ Low power consumption: 0.35 W (for 24 V DC)
・ 20% reduction in water hammer
・ G thread (ISO1179-1) compatible as standard
・ Air-operated type, external pilot solenoid type

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SGH133A-7010Y-5D

Part Number
SGH133A-7010Y-5D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Applicable Fluid Operating Environment Switching Type Connection Type Nominal Pipe Thread Size Driving Type Orifice Diameter
(mm)
Protection Rating Voltage Sealing materials Option Body material Bracket Power consumption
(W)
Valve type Lead wire electrical entry Integrated pilot valve Manual operation type Types of Related components Connector entry direction Specifications Cable Length
(mm)

572.40 €

1 26 Days Electromagnetic TypeCoolantStandard3-Port Universal[Rc (R)] Rc3/8Linear Motion Type6.3--NBR-Cast ironNo bracket-3 ports (Reverse pressure specifications)DIN terminalV116Non-locking, push type--Pressure range 0 to 7 MPa-

Loading...

  1. 1

Basic information

CE compliant Compatible

This page is Coolant Valve SGH Series, part number SGH133A-7010Y-5D.
You can find the detail information about specifications and dimensions on part number SGH133A-7010Y-5D.

Variation of this product

Part Number
SGH121A-7010Y-5DZ-B1
SGH121A-7010Y-5TS
SGH121A-70G10Y-5D
SGH133A-70G10Y-5D
SGH133B-3010Y-1TZ-B1
SGH133B-30G10Y-5DZ-B2-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Applicable Fluid Operating Environment Switching Type Connection Type Nominal Pipe Thread Size Driving Type Orifice Diameter
(mm)
Protection Rating Voltage Sealing materials Option Body material Bracket Power consumption
(W)
Valve type Lead wire electrical entry Integrated pilot valve Manual operation type Types of Related components Connector entry direction Specifications Cable Length
(mm)

522.32 €

1 26 Days Electromagnetic TypeCoolantStandardNormally Closed[Rc (R)] Rc3/8Linear Motion Type7.5--NBRWith light and surge voltage suppressorCast ironBracket on left side-N.C.DIN terminalV116Non-locking, push type--Pressure range 0 to 7 MPa-

496.81 €

1 26 Days Electromagnetic TypeCoolantStandardNormally Closed[Rc (R)] Rc3/8Linear Motion Type7.5--NBRWith surge voltage suppressorCast ironNo bracket-N.C.Conduit terminalV116Non-locking, push type--Pressure range 0 to 7 MPa-

495.23 €

1 26 Days Electromagnetic TypeCoolantStandardNormally ClosedG3/8Linear Motion Type7.5--NBR-Cast ironNo bracket-N.C.DIN terminalV116Non-locking, push type--Pressure range 0 to 7 MPa-

572.40 €

1 26 Days Electromagnetic TypeCoolantStandard3-Port UniversalG3/8Linear Motion Type6.3--NBR-Cast ironNo bracket-3 ports (Reverse pressure specifications)DIN terminalV116Non-locking, push type--Pressure range 0 to 7 MPa-

632.15 €

1 26 Days Electromagnetic TypeCoolantStandard3-Port Universal[Rc (R)] Rc3/8Linear Motion Type10.2-100 V ACFKMWith light and surge voltage suppressorCast ironBracket on left side-3 ports (Reverse pressure specifications)Conduit terminalV116Non-locking, push type--Pressure range 0 to 3 MPa-

631.34 €

1 26 Days Electromagnetic TypeCoolantStandard3-Port UniversalG3/8Linear Motion Type10.2--FKMWith light and surge voltage suppressorCast ironBracket on right side-3 ports (Reverse pressure specifications)DIN terminalV116Non-locking, push type-1 port sidePressure range 0 to 3 MPa-

Tech Support