Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SGH330A-30G20Y-5DZ
Part Number
|
---|
SGH330A-30G20Y-5DZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Driving Type | Orifice Diameter (mm) | Protection Rating | Voltage | Sealing materials | Option | Body material | Bracket | Power consumption (W) | Valve type | Lead wire electrical entry | Integrated pilot valve | Manual operation type | Types of Related components | Connector entry direction | Specifications | Cable Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
818.40 € | 1 | 26 Days | Electromagnetic Type | Coolant | Standard | 3-Port Universal | G | 3/4 | Linear Motion Type | 13.7 | - | - | NBR | With light and surge voltage suppressor | Cast iron | No bracket | - | 3 ports | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 3 MPa | - |
Loading...
CE compliant | Compatible |
---|
This page is Coolant Valve SGH Series, part number SGH330A-30G20Y-5DZ.
You can find the detail information about specifications and dimensions on part number SGH330A-30G20Y-5DZ.
Configure
Basic Attributes
Voltage
Power consumption(W)
Types of Related components
Connector entry direction
Cable Length(mm)
Type
Type
Applicable Fluid
Operating Environment
Switching Type
Connection Type
Nominal Pipe Thread Size
Driving Type
Orifice Diameter(mm)
Sealing materials
Option
Body material
Bracket
Valve type
Lead wire electrical entry
Integrated pilot valve
Manual operation type
Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SGH121A-7010Y-5DZ-B1 |
SGH121A-7010Y-5TS |
SGH121A-70G10Y-5D |
SGH330A-30G20Y-5TZ-B1 |
SGH330A-30G20Y-5WZ |
SGH330A-70G20Y-5DO |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Driving Type | Orifice Diameter (mm) | Protection Rating | Voltage | Sealing materials | Option | Body material | Bracket | Power consumption (W) | Valve type | Lead wire electrical entry | Integrated pilot valve | Manual operation type | Types of Related components | Connector entry direction | Specifications | Cable Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
522.32 € | 1 | 26 Days | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
496.81 € | 1 | 26 Days | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With surge voltage suppressor | Cast iron | No bracket | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
495.23 € | 1 | 26 Days | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | - | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
847.85 € | 1 | 26 Days | Electromagnetic Type | Coolant | Standard | 3-Port Universal | G | 3/4 | Linear Motion Type | 13.7 | - | - | NBR | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | 3 ports | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 3 MPa | - | ||
838.29 € | 1 | 26 Days | Electromagnetic Type | Coolant | Standard | 3-Port Universal | G | 3/4 | Linear Motion Type | 13.7 | - | - | NBR | With light and surge voltage suppressor | Cast iron | No bracket | - | 3 ports | M12 connector (4 pin specification) | V116 | Non-locking, push type | - | - | Pressure range 0 to 3 MPa | - | ||
812.85 € | 1 | 26 Days | Electromagnetic Type | Coolant | Standard | 3-Port Universal | G | 3/4 | Linear Motion Type | 11.3 | - | - | NBR | - | Cast iron | No bracket | - | 3 ports | DIN terminal (without connector) | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - |