Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10-RECB32TF-150 |
11-RECL20-350 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Specifications | Port thread type | Type of Mount Support | |
---|---|---|---|---|---|---|---|---|---|---|
331.97 € | 1 | 26 Days | 32 | 150 | Standard | Clean Series (Relief type) | G | Basic type | ||
316.90 € | 1 | 26 Days | 20 | 350 | Vacuum | Clean Series (Vacuum type) | Rc | Axial foot type |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | End Locking | NA | Valves | NA |
Operating Pressure(MPa) | 0.2::1 | Auto Switch | Without auto switch (built-in magnet) | Lead Wire Length(m) | None |
Number of Switches | None | Auto switch mounting bracket | N/A |
Configure
Basic Attributes
Cylinder I.D: D(Ø)
Stroke: L(mm)
Environment, Applications
Specifications
Port thread type
Type of Mount Support
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes