Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CP96SDB63-400C-M9BL
Part Number
|
---|
CP96SDB63-400C-M9BL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rod Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Custom-made Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
230.39 € | 1 | 7 Days | Single Rods | 63 | 400 | Standard | M9B | 3 | 2 | Basic type | None | None |
Loading...
Cylinder Operation Method | Double Acting | Main Body Shape | Standard | Additional Function | Standard |
---|---|---|---|---|---|
End Locking | NA | Valves | NA | Operating Pressure(MPa) | 0.05::1 |
Connector type | None |
This page is ISO Standard (15552) Compliant Air Cylinder, Standard Type, Double Acting, Single/Double Rod, CP96 Series, part number CP96SDB63-400C-M9BL.
You can find the detail information about specifications and dimensions on part number CP96SDB63-400C-M9BL.
Configure
Basic Attributes
Type
Rod Operation Method
Cylinder I.D: D(Ø)
Stroke: L(mm)
Environment, Applications
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Bellows
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CP96SB100-1050C |
CP96SB100-1100C |
CP96SB100-1200C |
CP96SDB63-400C-M9PL |
CP96SDB63-400C-XC22 |
CP96SDB63-400C-XC4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rod Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
371.23 € | 1 | 7 Days | Single Rods | 100 | 1,050 | Standard | - | - | - | Basic type | None | None | ||
378.27 € | 1 | 7 Days | Single Rods | 100 | 1,100 | Standard | - | - | - | Basic type | None | None | ||
392.37 € | 1 | 7 Days | Single Rods | 100 | 1,200 | Standard | - | - | - | Basic type | None | None | ||
232.27 € | 1 | 7 Days | Single Rods | 63 | 400 | Standard | M9P | 3 | 2 | Basic type | None | None | ||
219.68 € | 1 | 7 Days | Single Rods | 63 | 400 | Standard | Without auto switch (built-in magnet) | - | - | Basic type | None | Fluororubber seal | ||
179.73 € | 1 | 7 Days | Single Rods | 63 | 400 | Standard | Without auto switch (built-in magnet) | - | - | Basic type | None | With powerful scraper |