Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CP96SF125-400
Part Number
|
---|
CP96SF125-400 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | End Locking | Valves | Operating Pressure (MPa) | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Lock unit magnet | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
539.68 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 400 | Standard | Standard | -20~70 | NA | NA | 0.05~1 | Without auto switch | None | None | Rod-end flange type | None | - |
Loading...
Cylinder I.D: D(Ø) | 125 |
---|
This page is ISO Standard Compliant Air Cylinder, Standard Type, Double Acting, With Cushion CP96 Series ø125, part number CP96SF125-400.
You can find the detail information about specifications and dimensions on part number CP96SF125-400.
Configure
Basic Attributes
Cylinder Operation Method
Lock unit magnet
Type
Rod Operation Method
Main Body Shape
Stroke: L(mm)
Additional Function
Environment, Applications
End Locking
Valves
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Bellows
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CP96SB125-1050 |
CP96SB125-1100 |
CP96SB125-120 |
CP96SF125-550 |
CP96SF125-800 |
CP96SL125-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | End Locking | Valves | Operating Pressure (MPa) | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Lock unit magnet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
591.48 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 1,050 | Standard | Standard | -20~70 | NA | NA | 0.05~1 | Without auto switch | None | None | Basic type | None | - | ||
601.48 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 1,100 | Standard | Standard | -20~70 | NA | NA | 0.05~1 | Without auto switch | None | None | Basic type | None | - | ||
405.76 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 120 | Standard | Standard | -20~70 | NA | NA | 0.05~1 | Without auto switch | None | None | Basic type | None | - | ||
569.63 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 550 | Standard | Standard | -20~70 | NA | NA | 0.05~1 | Without auto switch | None | None | Rod-end flange type | None | - | ||
619.56 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 800 | Standard | Standard | -20~70 | NA | NA | 0.05~1 | Without auto switch | None | None | Rod-end flange type | None | - | ||
474.95 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 100 | Standard | Standard | -20~70 | NA | NA | 0.05~1 | Without auto switch | None | None | Axial foot type | None | - |