ISO Standard Compliant Air Cylinder, Standard Type, Double Acting, With Cushion CP96 Series ø125 (Part Numbers - CAD Download)

ISO Standard Compliant Air Cylinder, Standard Type, Double Acting, With Cushion CP96 Series ø125
[Features]
·ISO standard (15552) compliant
·Easy adjustment of cushion valve
·Grooves for CNOMO, D-M9□, A9□ are arranged on 4 sides

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CP96SDB125-120

Part Number
CP96SDB125-120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Operation Method Rod Operation Method Main Body Shape Stroke: L
(mm)
Additional Function Environment, Applications Operating Temperature
(℃)
End Locking Valves Operating Pressure
(MPa)
Auto Switch Lead Wire Length
(m)
Number of Switches Type of Mount Support Bellows Lock unit magnet

405.77 €

1 7 Days [Double Acting] Double ActingSingle RodsStandard120StandardStandard-20~70NANA0.05~1Without auto switch (built-in magnet)NoneNoneBasic typeNone-

Loading...

  1. 1

Basic information

Cylinder I.D: D(Ø) 125

This page is ISO Standard Compliant Air Cylinder, Standard Type, Double Acting, With Cushion CP96 Series ø125, part number CP96SDB125-120.
You can find the detail information about specifications and dimensions on part number CP96SDB125-120.

Variation of this product

Part Number
CP96SB125-1050
CP96SB125-1100
CP96SB125-120
CP96SDB125-1200
CP96SDB125-1250
CP96SDB125-127
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder Operation Method Rod Operation Method Main Body Shape Stroke: L
(mm)
Additional Function Environment, Applications Operating Temperature
(℃)
End Locking Valves Operating Pressure
(MPa)
Auto Switch Lead Wire Length
(m)
Number of Switches Type of Mount Support Bellows Lock unit magnet

591.48 €

1 7 Days [Double Acting] Double ActingSingle RodsStandard1,050StandardStandard-20~70NANA0.05~1Without auto switchNoneNoneBasic typeNone-

601.48 €

1 7 Days [Double Acting] Double ActingSingle RodsStandard1,100StandardStandard-20~70NANA0.05~1Without auto switchNoneNoneBasic typeNone-

405.76 €

1 7 Days [Double Acting] Double ActingSingle RodsStandard120StandardStandard-20~70NANA0.05~1Without auto switchNoneNoneBasic typeNone-

621.44 €

1 7 Days [Double Acting] Double ActingSingle RodsStandard1,200StandardStandard-20~70NANA0.05~1Without auto switch (built-in magnet)NoneNoneBasic typeNone-

631.44 €

1 7 Days [Double Acting] Double ActingSingle RodsStandard1,250StandardStandard-20~70NANA0.05~1Without auto switch (built-in magnet)NoneNoneBasic typeNone-

407.76 €

1 7 Days [Double Acting] Double ActingSingle RodsStandard127StandardStandard-20~70NANA0.05~1Without auto switch (built-in magnet)NoneNoneBasic typeNone-

Tech Support