Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MDWBB32-250
Part Number
|
---|
MDWBB32-250 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | End Locking | Valves | Operating Pressure (MPa) | Cushion | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Custom-made Specifications | Applicable series | Connector type | Rod length (mm) | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
512.98 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Standard | 32 | 250 | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | NA | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | None | - | None | - | Cylinder with lock |
Loading...
This page is Cylinder With Lock Double Acting Single Rod MWB Series, part number MDWBB32-250.
You can find the detail information about specifications and dimensions on part number MDWBB32-250.
Configure
Basic Attributes
Cylinder Operation Method
End Locking
Applicable series
Rod length(mm)
Type
Rod Operation Method
Main Body Shape
Cylinder I.D: D(Ø)
Stroke: L(mm)
Additional Function
Environment, Applications
Valves
Cushion
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Swinging Receiving Metal
Rod Tip Metal Fitting
Type of Mount Support
Bellows
Custom-made Specifications
Connector type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MDWBB100-200 |
MDWBB100-250 |
MDWBB100-300 |
MDWBB32-350 |
MDWBB32-40 |
MDWBB32-50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | End Locking | Valves | Operating Pressure (MPa) | Cushion | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Custom-made Specifications | Applicable series | Connector type | Rod length (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,203.27 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Standard | 100 | 200 | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | NA | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | None | - | None | - | Cylinder with lock | ||
1,228.05 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Standard | 100 | 250 | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | NA | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | None | - | None | - | Cylinder with lock | ||
1,252.69 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Standard | 100 | 300 | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | NA | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | None | - | None | - | Cylinder with lock | ||
526.44 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Standard | 32 | 350 | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | NA | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | None | - | None | - | Cylinder with lock | ||
486.02 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Standard | 32 | 40 | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | NA | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | None | - | None | - | Cylinder with lock | ||
486.02 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Standard | 32 | 50 | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | NA | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | None | - | None | - | Cylinder with lock |