Cylinder With Lock Double Acting Single Rod MWB Series (Part Numbers - CAD Download)

Cylinder With Lock Double Acting Single Rod MWB Series
[Features]
・ The lock can be manually released and held with only a hex key, making it easy to attach to the device.
・ Improved maintainability due to the separated structure.
・ 15% improvement in holding force
・ High stop accuracy ±1 mm or less
・ Overall length shortened by up to 18 mm

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MDWBB50TF-185

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
MDWBB50TF-185
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Operation Method Rod Operation Method Main Body Shape Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications End Locking Valves Operating Pressure
(MPa)
Cushion Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Bellows Custom-made Specifications Applicable series Connector type Rod length
(mm)
Type

603.94 €

1 26 Days [Double Acting] Double ActingSingle RodsStandard50185With rod detent functionStandard[Provided] Presence (Only Rod Side)NA0.08~1Air cushionGWithout auto switch (built-in magnet)NoneNoneNoneNoneBasic typeNoneNone-None-Cylinder with lock

Loading...

  1. 1

This page is Cylinder With Lock Double Acting Single Rod MWB Series, part number MDWBB50TF-185.
You can find the detail information about specifications and dimensions on part number MDWBB50TF-185.

Variation of this product

Part Number
MDWBB100-200
MDWBB100-250
MDWBB100-300
MDWBB50TF-250
MDWBB50TF-300
MDWBB50TF-320
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder Operation Method Rod Operation Method Main Body Shape Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications End Locking Valves Operating Pressure
(MPa)
Cushion Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Bellows Custom-made Specifications Applicable series Connector type Rod length
(mm)
Type

1,203.27 €

1 26 Days [Double Acting] Double ActingSingle RodsStandard100200With rod detent functionStandard[Provided] Presence (Only Rod Side)NA0.08~1Air cushionRcWithout auto switch (built-in magnet)NoneNoneNoneNoneBasic typeNoneNone-None-Cylinder with lock

1,228.05 €

1 26 Days [Double Acting] Double ActingSingle RodsStandard100250With rod detent functionStandard[Provided] Presence (Only Rod Side)NA0.08~1Air cushionRcWithout auto switch (built-in magnet)NoneNoneNoneNoneBasic typeNoneNone-None-Cylinder with lock

1,252.69 €

1 26 Days [Double Acting] Double ActingSingle RodsStandard100300With rod detent functionStandard[Provided] Presence (Only Rod Side)NA0.08~1Air cushionRcWithout auto switch (built-in magnet)NoneNoneNoneNoneBasic typeNoneNone-None-Cylinder with lock

619.68 €

1 26 Days [Double Acting] Double ActingSingle RodsStandard50250With rod detent functionStandard[Provided] Presence (Only Rod Side)NA0.08~1Air cushionGWithout auto switch (built-in magnet)NoneNoneNoneNoneBasic typeNoneNone-None-Cylinder with lock

635.37 €

1 26 Days [Double Acting] Double ActingSingle RodsStandard50300With rod detent functionStandard[Provided] Presence (Only Rod Side)NA0.08~1Air cushionGWithout auto switch (built-in magnet)NoneNoneNoneNoneBasic typeNoneNone-None-Cylinder with lock

651.06 €

1 26 Days [Double Acting] Double ActingSingle RodsStandard50320With rod detent functionStandard[Provided] Presence (Only Rod Side)NA0.08~1Air cushionGWithout auto switch (built-in magnet)NoneNoneNoneNoneBasic typeNoneNone-None-Cylinder with lock

Tech Support