Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MDWBWB32TF-700 |
MDWBWB80-25JJ |
MWBW80-PS |
MWBW100-PS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | End Locking | Operating Pressure (MPa) | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Bellows | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
631.81 € | 1 | 26 Days | 32 | 700 | [Provided] Presence (Only Rod Side) | 0.08~1 | Air cushion | Built-in magnet | G | Without auto switch (built-in magnet) | None | None | Basic type | None | None | Cylinder with lock | ||
1,053.97 € | 1 | 26 Days | 80 | 25 | [Provided] Presence (Only Rod Side) | 0.08~1 | Air cushion | Built-in magnet | Rc | Without auto switch (built-in magnet) | None | None | Basic type | None | Nylon tarpaulin (both sides) | Cylinder with lock | ||
34.63 € | 1 | 26 Days | 80 | - | NA | - | - | Without magnet | - | - | - | - | - | - | - | Packing set | ||
45.53 € | 1 | 98 Days | 100 | - | NA | - | - | Without magnet | - | - | - | - | - | - | - | Packing set |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With rod detent function | Environment, Applications | Standard | Valves | NA |
Configure
Basic Attributes
Cylinder I.D: D(Ø)
Stroke: L(mm)
End Locking
Cushion
Specifications
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Rod Tip Shape
Bellows
Type
Type
Filter by standard shipping days
Optional Attributes