Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MGGMB32R-250-H7BAL-XC6A
Part Number
|
---|
MGGMB32R-250-H7BAL-XC6A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Type of Shaft Bearing | Custom-made Specifications | Material of Gasket | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,078.24 € | 1 | 26 Days | 32 | 250 | Standard | · Improved water resistance type | Rc | H7BA | 3 | 2 pcs. | Basic type | Slide bearing | Iron parts stainless steel | NBR (nitrile rubber) |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | Standard | Operating Temperature(℃) | -10::60 | End Locking | NA |
Valves | NA | Operating Pressure(MPa) | 0.15::1.0 | Connector type | None |
Auto switch mounting bracket | N/A |
This page is Guide Cylinder MGG Series Improved Water Resistance Type / Copper and Fluorine-Free Specification Type, part number MGGMB32R-250-H7BAL-XC6A.
You can find the detail information about specifications and dimensions on part number MGGMB32R-250-H7BAL-XC6A.
Configure
Basic Attributes
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Environment, Applications
Specifications
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Type of Shaft Bearing
Custom-made Specifications
Material of Gasket
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MGGMB32R-100 |
MGGMB32R-150 |
MGGMB32R-150-XC6A |
MGGMB32R-350 |
MGGMB32R-400 |
MGGMB32R-75 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Type of Shaft Bearing | Custom-made Specifications | Material of Gasket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
792.40 € | 1 | 26 Days | 32 | 100 | Standard | · Improved water resistance type | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Slide bearing | None | NBR (nitrile rubber) | ||
602.32 € | 1 | 26 Days | 32 | 150 | Standard | · Improved water resistance type | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Slide bearing | None | NBR (nitrile rubber) | ||
615.85 € | 1 | 26 Days | 32 | 150 | Standard | · Improved water resistance type | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Slide bearing | Iron parts stainless steel | NBR (nitrile rubber) | ||
659.77 € | 1 | 26 Days | 32 | 350 | Standard | · Improved water resistance type | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Slide bearing | None | NBR (nitrile rubber) | ||
674.11 € | 1 | 26 Days | 32 | 400 | Standard | · Improved water resistance type | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Slide bearing | None | NBR (nitrile rubber) | ||
784.39 € | 1 | 26 Days | 32 | 75 | Standard | · Improved water resistance type | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Slide bearing | None | NBR (nitrile rubber) |