Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
20-MGCLB20-125-R-B54Z
Part Number
|
---|
20-MGCLB20-125-R-B54Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Type of Shaft Bearing | With/without plate | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
660.85 € | 1 | 26 Days | 20 | 125 | Low Speed / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Copper and Fluorine Unavailable Specifications | M Screw | B54 | 5 | 2 pcs. | Basic type | Ball Bushing Bearing | With rear plate |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | Standard | Operating Temperature(℃) | 5::60 | End Locking | NA |
Valves | NA | Operating Pressure(MPa) | 0.18::1.0 |
This page is Guided cylinder compact type MGC series air hydro type / copper-based / fluorine-based non-specification type, part number 20-MGCLB20-125-R-B54Z.
You can find the detail information about specifications and dimensions on part number 20-MGCLB20-125-R-B54Z.
Configure
Basic Attributes
Environment, Applications
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Specifications
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Type of Shaft Bearing
With/without plate
Filter by standard shipping days
Optional Attributes
Part Number |
---|
20-MGCLB32-400 |
20-MGCLB32-400-B54Z |
20-MGCLB40-500-B54Z |
MGCHMB50-150 |
MGCHMB50TF-150 |
MGCHMF20-150-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Type of Shaft Bearing | With/without plate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
795.97 € | 1 | 26 Days | 32 | 400 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) / Low Speed | Copper and Fluorine Unavailable Specifications | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Ball Bushing Bearing | None | ||
862.69 € | 1 | 26 Days | 32 | 400 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) / Low Speed | Copper and Fluorine Unavailable Specifications | Rc | B54 | 5 | 2 pcs. | Basic type | Ball Bushing Bearing | None | ||
1,094.90 € | 1 | 26 Days | 40 | 500 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) / Low Speed | Copper and Fluorine Unavailable Specifications | Rc | B54 | 5 | 2 pcs. | Basic type | Ball Bushing Bearing | None | ||
810.31 € | 1 | 26 Days | 50 | 150 | Low Speed | Air hide type | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Slide bearing | None | ||
810.32 € | 1 | 26 Days | 50 | 150 | Low Speed | Air hide type | G | Without auto switch (built-in magnet) | None | None | Basic type | Slide bearing | None | ||
449.16 € | 1 | 26 Days | 20 | 150 | Low Speed | Air hide type | M Screw | Without auto switch (built-in magnet) | None | None | Front mounting flange type | Slide bearing | With rear plate |