Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MGPM20TFR-20Z-XC6A
Part Number
|
---|
MGPM20TFR-20Z-XC6A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Cushion | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | Material of Gasket | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
319.50 € | 1 | 26 Days | 20 | 20 | Rubber cushion | G | Without auto switch (built-in magnet) | None | None | Iron parts stainless steel | NBR (nitrile rubber) |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Operating Temperature(℃) | -10::60 |
End Locking | NA | Valves | NA | Operating Pressure(MPa) | 0.13::1.0 |
Type of Shaft Bearing | Slide bearing | Specification of cylinder | Water resistance improvement cylinder | Connector type | None |
This page is Compact Guide Cylinder, MGP Series Improved Water Resistance Type, part number MGPM20TFR-20Z-XC6A.
You can find the detail information about specifications and dimensions on part number MGPM20TFR-20Z-XC6A.
Configure
Basic Attributes
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Cushion
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Custom-made Specifications
Material of Gasket
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MGPM100V-50Z |
MGPM20R-100Z |
MGPM20R-100Z-M9BAL |
MGPM20TFR-25Z |
MGPM20TFR-30Z |
MGPM20TFR-30Z-XC6A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Cushion | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | Material of Gasket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
907.40 € | 1 | Quote | 100 | 50 | Without cushion | Rc | Without auto switch (built-in magnet) | None | None | None | FKM (fluoro rubber) | ||
321.26 € | 1 | Quote | 20 | 100 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | None | NBR (nitrile rubber) | ||
447.19 € | 1 | Quote | 20 | 100 | Rubber cushion | Rc | M9BA | 3 | 2 pcs. | None | NBR (nitrile rubber) | ||
291.81 € | 1 | 26 Days | 20 | 25 | Rubber cushion | G | Without auto switch (built-in magnet) | None | None | None | NBR (nitrile rubber) | ||
291.15 € | 1 | Quote | 20 | 30 | Rubber cushion | G | Without auto switch (built-in magnet) | None | None | None | NBR (nitrile rubber) | ||
328.05 € | 1 | 26 Days | 20 | 30 | Rubber cushion | G | Without auto switch (built-in magnet) | None | None | Iron parts stainless steel | NBR (nitrile rubber) |