5-Port Solenoid Valve, Plug Lead Type, SQ2000 Series, Manifold

5-Port Solenoid Valve, Plug Lead Type, SQ2000 Series, Manifold
It is a 5 port solenoid valve plug lead type SQ2000 Series manifold.

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SS5Q24-01C-D-Q
SS5Q24-02C-D-Q
SS5Q24-03C-D-Q
SS5Q24-03C-DRS-Q
SS5Q24-04C-DS-Q
SS5Q24-04FD0-D-Q
SS5Q24-05C-D-Q
SS5Q24-05C-DS-Q
SS5Q24-06C-D-Q
SS5Q24-07C-D08-Q
SS5Q24-07FD0-D-Q
SS5Q24-08C-D-Q
SS5Q24-08FD0-D-Q
SS5Q24-08FD2-D-Q
SS5Q24-09C-D-Q
SS5Q24-09C-DN-Q
SS5Q24-10C-D-Q
SS5Q24-10FD0-D-Q
SS5Q24-16C-D-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector Number of Stations Specifications Specified DIN rail length Option Lead wire length
(m)

54.77 €

1 98 Days Connector kit1--N/A-

61.94 €

1 98 Days Connector kit2--N/A-

69.05 €

1 98 Days Connector kit3--N/A-

76.89 €

1 98 Days Connector kit3External pilot specifications, built-in silencer, direct blowout-N/A-

78.73 €

1 98 Days Connector kit4Built-in silencer, direct blowout-N/A-

95.47 €

1 98 Days D sub-connector (25P) kit4--N/ANone

83.19 €

1 98 Days Connector kit5--N/A-

85.82 €

1 98 Days Connector kit5Built-in silencer, direct blowout-N/A-

90.31 €

1 98 Days Connector kit6--N/A-

97.66 €

1 98 Days Connector kit7-8N/A-

124.45 €

1 98 Days D sub-connector (25P) kit7--N/ANone

104.52 €

1 98 Days Connector kit8--N/A-

134.13 €

1 98 Days D sub-connector (25P) kit8--N/ANone

193.55 €

1 98 Days D sub-connector (25P) kit8--N/A3

111.56 €

1 98 Days Connector kit9--N/A-

116.15 €

1 98 Days Connector kit9--With name plate (Horizontal piping only)-

118.73 €

1 98 Days Connector kit10--N/A-

153.50 €

1 98 Days D sub-connector (25P) kit10--N/ANone

161.24 €

1 98 Days Connector kit16--N/A-

Loading...

  1. 1

Basic information

Type Manifold Base Mounting Method DIN rail mounting type Bore diameter of fitting One-touch fitting for 1 (P), 3 (R) port ⌀10
CE compliant CE-compliant product

Tech Support