Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SS5J2-60FD1-02U
Part Number
|
---|
SS5J2-60FD1-02U |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Communication Protocol | Type | Connector | Mounting Method | Specifications | Specified DIN rail length | Number of Valves (pcs) | Type of wiring | Common specifications | Connector output direction | Air supply / exhaust block mounting position | Air supply /exhaust block pipe fitting specifications | Mixed mounting type | Series | Manifold wiring specifications | Unit mounting position | Connector mounting direction | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
132.77 € | 1 | Quote | - | Connector connection manifold | D-sub connector (25 poles) | - | Internal Pilot Specifications | Standard length | Double | - | - | Connector facing up | U side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | D side |
Loading...
Type | Manifold Base | Compatible Models | 4-port solenoid valve SJ2000/3000 series |
---|
This page is 4-Port Solenoid Valve, SJ2000 / 3000 Series, Manifold, part number SS5J2-60FD1-02U.
You can find the detail information about specifications and dimensions on part number SS5J2-60FD1-02U.
Configure
Basic Attributes
Communication Protocol
Mounting Method
Type of wiring
Common specifications
Manifold wiring specifications
Unit mounting position
Type
Type
Connector
Specifications
Specified DIN rail length
Number of Valves(pcs)
Connector output direction
Air supply / exhaust block mounting position
Air supply /exhaust block pipe fitting specifications
Mixed mounting type
Series
Connector mounting direction
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SS5J2-60-03D |
SS5J2-60-03DS |
SS5J2-60-03M |
SS5J2-60FD1-02US |
SS5J2-60FD1-03BS |
SS5J2-60FD1-03D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Communication Protocol | Type | Connector | Mounting Method | Specifications | Specified DIN rail length | Number of Valves (pcs) | Type of wiring | Common specifications | Connector output direction | Air supply / exhaust block mounting position | Air supply /exhaust block pipe fitting specifications | Mixed mounting type | Series | Manifold wiring specifications | Unit mounting position | Connector mounting direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.74 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | Triple | - | - | - | D side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
64.74 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications, Silencer Built-in | Standard length | Triple | - | - | - | D side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
41.31 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | Triple | - | - | - | Special specification | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
132.77 € | 1 | Quote | - | Connector connection manifold | D-sub connector (25 poles) | - | Internal Pilot Specifications, Silencer Built-in | Standard length | Double | - | - | Connector facing up | U side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | D side | ||
166.52 € | 1 | Quote | - | Connector connection manifold | D-sub connector (25 poles) | - | Internal Pilot Specifications, Silencer Built-in | Standard length | Triple | - | - | Connector facing up | Both sides (1 to 24 stations) | Straight tube fitting | Standard | SJ2000 | - | - | D side | ||
133.44 € | 1 | Quote | - | Connector connection manifold | D-sub connector (25 poles) | - | Internal Pilot Specifications | Standard length | Triple | - | - | Connector facing up | D side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | D side |