Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SS5J3-60-03B
Part Number
|
---|
SS5J3-60-03B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Communication Protocol | Type | Connector | Mounting Method | Specifications | Specified DIN rail length | Number of Valves (pcs) | Type of wiring | Common specifications | Connector output direction | Air supply / exhaust block mounting position | Air supply /exhaust block pipe fitting specifications | Mixed mounting type | Series | Manifold wiring specifications | Unit mounting position | Connector mounting direction | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.13 € | 1 | 98 Days | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | Triple | - | - | - | Both sides (1 to 20 stations) | Straight tube fitting | Standard | SJ3000 (SJ2000/3000 mixed) | - | - | - |
Loading...
Type | Manifold Base | Compatible Models | 4-port solenoid valve SJ2000/3000 series |
---|
This page is 4-Port Solenoid Valve, SJ2000 / 3000 Series, Manifold, part number SS5J3-60-03B.
You can find the detail information about specifications and dimensions on part number SS5J3-60-03B.
Configure
Basic Attributes
Communication Protocol
Connector
Mounting Method
Type of wiring
Common specifications
Connector output direction
Manifold wiring specifications
Unit mounting position
Connector mounting direction
Type
Type
Specifications
Specified DIN rail length
Number of Valves(pcs)
Air supply / exhaust block mounting position
Air supply /exhaust block pipe fitting specifications
Mixed mounting type
Series
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SS5J2-60-03D |
SS5J2-60-03DS |
SS5J2-60-03M |
SS5J3-60-03BR |
SS5J3-60-03D |
SS5J3-60-03D4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Communication Protocol | Type | Connector | Mounting Method | Specifications | Specified DIN rail length | Number of Valves (pcs) | Type of wiring | Common specifications | Connector output direction | Air supply / exhaust block mounting position | Air supply /exhaust block pipe fitting specifications | Mixed mounting type | Series | Manifold wiring specifications | Unit mounting position | Connector mounting direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.74 € | 1 | 98 Days | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | Triple | - | - | - | D side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
64.74 € | 1 | 98 Days | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications, Silencer Built-in | Standard length | Triple | - | - | - | D side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
41.31 € | 1 | 98 Days | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | Triple | - | - | - | Special specification | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
106.02 € | 1 | 98 Days | - | Non-plug-in individual wiring manifold | - | - | External Pilot Specifications | Standard length | Triple | - | - | - | Both sides (1 to 20 stations) | Straight tube fitting | Standard | SJ3000 (SJ2000/3000 mixed) | - | - | - | ||
64.74 € | 1 | 98 Days | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | Triple | - | - | - | D side (1-10 stations) | Straight tube fitting | Standard | SJ3000 (SJ2000/3000 mixed) | - | - | - | ||
67.55 € | 1 | 98 Days | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | 4 | Triple | - | - | - | D side (1-10 stations) | Straight tube fitting | Standard | SJ3000 (SJ2000/3000 mixed) | - | - | - |