Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SS5J2-60S0D-12B
Part Number
|
---|
SS5J2-60S0D-12B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Communication Protocol | Type | Connector | Mounting Method | Specifications | Specified DIN rail length | Number of Valves (pcs) | Type of wiring | Common specifications | Connector output direction | Air supply / exhaust block mounting position | Air supply /exhaust block pipe fitting specifications | Mixed mounting type | Series | Manifold wiring specifications | Unit mounting position | Connector mounting direction | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
178.18 € | 1 | Quote | No SI unit | Connector connection manifold EX180 integrated (output compatible) serial transmission system compatible | T-branch type | Standard | Internal Pilot Specifications | Standard length | 12 stations | - | Positive common | - | Both sides (1-32 stations) | Straight tube fitting | Standard | SJ2000 | - | D side | - |
Loading...
Type | Manifold Base | Compatible Models | 4-port solenoid valve SJ2000/3000 series |
---|
This page is 4-Port Solenoid Valve, SJ2000 / 3000 Series, Manifold, part number SS5J2-60S0D-12B.
You can find the detail information about specifications and dimensions on part number SS5J2-60S0D-12B.
Configure
Basic Attributes
Type of wiring
Connector output direction
Manifold wiring specifications
Connector mounting direction
Type
Communication Protocol
Type
Connector
Mounting Method
Specifications
Specified DIN rail length
Number of Valves(pcs)
Common specifications
Air supply / exhaust block mounting position
Air supply /exhaust block pipe fitting specifications
Mixed mounting type
Series
Unit mounting position
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SS5J2-60-03D |
SS5J2-60-03DS |
SS5J2-60-03M |
SS5J2-60S6BND-08US |
SS5J2-60SQ2ND-21B |
SS5J2-60SV2D-08BS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Communication Protocol | Type | Connector | Mounting Method | Specifications | Specified DIN rail length | Number of Valves (pcs) | Type of wiring | Common specifications | Connector output direction | Air supply / exhaust block mounting position | Air supply /exhaust block pipe fitting specifications | Mixed mounting type | Series | Manifold wiring specifications | Unit mounting position | Connector mounting direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.74 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | Triple | - | - | - | D side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
64.74 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications, Silencer Built-in | Standard length | Triple | - | - | - | D side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
41.31 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | Triple | - | - | - | Special specification | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
241.81 € | 1 | Quote | - | Connector connection manifold EX510 gateway type serial transmission system compatible | - | - | Internal Pilot Specifications, Silencer Built-in | Standard length | 8 series | - | Negative common | - | U side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | D side | - | ||
502.90 € | 1 | Quote | Compatible with DeviceNet (32 points) | Connector connection manifold EX180 integrated (output compatible) serial transmission system compatible | T-branch type | Standard | Internal Pilot Specifications | Standard length | 21 stations | - | Negative common | - | Both sides (1-32 stations) | Straight tube fitting | Standard | SJ2000 | - | D side | - | ||
493.97 € | 1 | Quote | CC-link (32 points) compatible | Connector connection manifold EX180 integrated (output compatible) serial transmission system compatible | T-branch type | Standard | Internal Pilot Specifications, Silencer Built-in | Standard length | 8 series | - | Positive common | - | Both sides (1-32 stations) | Straight tube fitting | Standard | SJ2000 | - | D side | - |