Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SJ2160T-5CZ-L4-D
Part Number
|
---|
SJ2160T-5CZ-L4-D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Driving Type | CV Value | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Manual | Indicator light / Surge voltage suppressor | Piping specifications | Valve specifications | Valve options | Back-pressure check valve | Common specifications | Power consumption (W) | Connector output method | Single solenoid wiring specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.68 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | 24 V DC | One-Touch Plumbing | - | Pilot Type Spool | - | Ø4 | Soft Seal | 0.15 to 0.7 | Internal | - | With energy-saving circuit (long time continuous energizing type) | Non-locking, push type | With lamp and surge voltage suppressor (polarized type) | Elbow tube fitting assembly (top entry) | Plug-in centralized wiring standard type | None | None | Positive common | 0.23 | Dedicated for centralized wiring | Double wiring |
Loading...
Plumbing | Direct Plumbing |
---|
This page is 4 Port Solenoid Valve SJ2000 / 3000 Series, part number SJ2160T-5CZ-L4-D.
You can find the detail information about specifications and dimensions on part number SJ2160T-5CZ-L4-D.
Configure
Basic Attributes
Features
Number of Solenoids
Nominal Pipe Thread Size
CV Value
Manual Switch
Type
Type
Application
Number of Ports
Installation method
Switching Type
Status at Power Off
Voltage
Pipe Port Type
Driving Type
Connection Tube Diameter
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Coil specifications
Manual
Indicator light / Surge voltage suppressor
Piping specifications
Valve specifications
Valve options
Back-pressure check valve
Common specifications
Power consumption(W)
Connector output method
Single solenoid wiring specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SJ2160-5CU-C4 |
SJ2160-5CU-C4-D |
SJ2160-5CU-L2 |
SJ2160T-5CZD-C4 |
SJ2160T-5CZD-C4-D |
SJ2160T-5NCZ-C2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Driving Type | CV Value | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Manual | Indicator light / Surge voltage suppressor | Piping specifications | Valve specifications | Valve options | Back-pressure check valve | Common specifications | Power consumption (W) | Connector output method | Single solenoid wiring specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.69 € | 1 | 4 Days | - | - | - | - | - | [Single] Single | 2-Position Exhaust | - | 24 V DC | One-Touch Plumbing | - | - | - | Ø4 | - | - | Internal | Non-Locking | Standard | Non-locking push type | With light/surge voltage suppressor (Non-polar type) | Straight | None | - | Without | +COM | - | Dedicated for centralized wiring | None | ||
53.69 € | 1 | 39 Days | - | - | - | - | - | [Single] Single | 2-Position Exhaust | - | 24 V DC | One-Touch Plumbing | - | - | - | Ø4 | - | - | Internal | Non-Locking | Standard | Non-locking push type | With light/surge voltage suppressor (Non-polar type) | Straight | None | - | Without | +COM | - | Dedicated for centralized wiring | Double wiring | ||
58.50 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | 24 V DC | One-Touch Plumbing | - | Pilot Type Spool | - | Ø2 | Soft Seal | 0.15 to 0.7 | Internal | - | Standard | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | Elbow tube fitting assembly (top entry) | Plug-in centralized wiring standard type | None | None | Positive common | 0.55 | Dedicated for centralized wiring | Single wiring | ||
60.68 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | 24 V DC | One-Touch Plumbing | - | Pilot Type Spool | 0.08 | Ø4 | Soft Seal | 0.15 to 0.7 | Internal | - | With energy-saving circuit (long time continuous energizing type) | Push turn lock type, driver operation type | With lamp and surge voltage suppressor (polarized type) | In-line | Plug-in centralized wiring standard type | None | None | Positive common | 0.23 | Dedicated for centralized wiring | Single wiring | ||
60.68 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | 24 V DC | One-Touch Plumbing | - | Pilot Type Spool | 0.08 | Ø4 | Soft Seal | 0.15 to 0.7 | Internal | - | With energy-saving circuit (long time continuous energizing type) | Push turn lock type, driver operation type | With lamp and surge voltage suppressor (polarized type) | In-line | Plug-in centralized wiring standard type | None | None | Positive common | 0.23 | Dedicated for centralized wiring | Double wiring | ||
57.87 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | 24 V DC | One-Touch Plumbing | - | Pilot Type Spool | 0.04 | Ø2 | Soft Seal | 0.15 to 0.7 | Internal | - | With energy-saving circuit (long time continuous energizing type) | Non-locking, push type | With lamp and surge voltage suppressor (polarized type) | In-line | Plug-in centralized wiring standard type | None | None | Negative common | 0.23 | Dedicated for centralized wiring | Single wiring |