4 Port Solenoid Valve SJ2000 / 3000 Series (Part Numbers - CAD Download)

4 Port Solenoid Valve SJ2000 / 3000 Series
[Features]
・ Low-profile cassette type with baseless structure
・ Space saving type with body width of 7.5 mm (SJ2000) and 10 mm (SJ3000)
・ Mixed loading of SJ2000 and SJ3000 is possible
・ Easy to increase/decrease the number of stations and replace valves by connecting connectors
・ One side solenoid
・ 4-position dual 3-port valve specification available
·Manifold model: SS5J2, SS5J3

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SJ3A60-5NCZ-C4

Part Number
SJ3A60-5NCZ-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Driving Type CV Value Connection Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Manual Indicator light / Surge voltage suppressor Piping specifications Valve specifications Valve options Back-pressure check valve Common specifications Power consumption
(W)
Connector output method Single solenoid wiring specifications

77.13 €

1 26 Days Solenoid ValvesUnit for Manifold MountingDual 3-Port ValveManifold BaseLubrication Free / Low Current[Single] Single[Others] 4 positions (N.C. + N.C.)Self-Recovery (Pressure Differential Return)24 V DCOne-Touch Plumbing-Pilot Type Spool0.11Ø4Soft Seal0.15 to 0.7Internal-StandardNon-locking, push typeWith lamp and surge voltage suppressor (polarized type)In-linePlug-in centralized wiring standard typeNoneNoneNegative common0.4Dedicated for centralized wiringSingle wiring

Loading...

  1. 1

Basic information

Plumbing Direct Plumbing

This page is 4 Port Solenoid Valve SJ2000 / 3000 Series, part number SJ3A60-5NCZ-C4.
You can find the detail information about specifications and dimensions on part number SJ3A60-5NCZ-C4.

Variation of this product

Part Number
SJ2160-5CU-C4
SJ2160-5CU-C4-D
SJ2160-5CU-L2
SJ3A60-5NCZ-C6
SJ3A60-5NCZD-C6
SJ3A60-5NFZ-C4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Driving Type CV Value Connection Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Manual Indicator light / Surge voltage suppressor Piping specifications Valve specifications Valve options Back-pressure check valve Common specifications Power consumption
(W)
Connector output method Single solenoid wiring specifications

53.69 €

1 4 Days -----[Single] Single2-Position Exhaust-24 V DCOne-Touch Plumbing---Ø4--InternalNon-LockingStandardNon-locking push typeWith light/surge voltage suppressor (Non-polar type)StraightNone-Without+COM-Dedicated for centralized wiringNone

53.69 €

1 7 Days -----[Single] Single2-Position Exhaust-24 V DCOne-Touch Plumbing---Ø4--InternalNon-LockingStandardNon-locking push typeWith light/surge voltage suppressor (Non-polar type)StraightNone-Without+COM-Dedicated for centralized wiringDouble wiring

58.50 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting5-Port ValveManifold BaseLubrication Free / Low Current[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)24 V DCOne-Touch Plumbing-Pilot Type Spool-Ø2Soft Seal0.15 to 0.7Internal-StandardNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)Elbow tube fitting assembly (top entry)Plug-in centralized wiring standard typeNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

75.92 €

1 26 Days Solenoid ValvesUnit for Manifold MountingDual 3-Port ValveManifold BaseLubrication Free / Low Current[Single] Single[Others] 4 positions (N.C. + N.C.)Self-Recovery (Pressure Differential Return)24 V DCOne-Touch Plumbing-Pilot Type Spool0.12Ø6Soft Seal0.15 to 0.7Internal-StandardNon-locking, push typeWith lamp and surge voltage suppressor (polarized type)In-linePlug-in centralized wiring standard typeNoneNoneNegative common0.4Dedicated for centralized wiringSingle wiring

81.19 €

1 26 Days Solenoid ValvesUnit for Manifold MountingDual 3-Port ValveManifold BaseLubrication Free / Low Current[Single] Single[Others] 4 positions (N.C. + N.C.)Self-Recovery (Pressure Differential Return)24 V DCOne-Touch Plumbing-Pilot Type Spool0.12Ø6Soft Seal0.15 to 0.7Internal-StandardPush turn lock type, driver operation typeWith lamp and surge voltage suppressor (polarized type)In-linePlug-in centralized wiring standard typeNoneNoneNegative common0.4Dedicated for centralized wiringSingle wiring

68.53 €

1 26 Days Solenoid ValvesUnit for Manifold MountingDual 3-Port ValveManifold BaseLubrication Free / Low Current[Single] Single[Others] 4 positions (N.C. + N.C.)Self-Recovery (Pressure Differential Return)24 V DCOne-Touch Plumbing-Pilot Type Spool0.11Ø4Soft Seal0.15 to 0.7Internal-StandardNon-locking, push typeWith indicator light and surge voltage suppressorIn-linePlug-in centralized wiring (cable)NoneNoneNegative common0.4Dedicated for centralized wiring, cable connection type-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360