Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SQ2141-5L1-C6-Q
Part Number
|
---|
SQ2141-5L1-C6-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Compatible Cylinder Diameter (Ø) | Plumbing | Driving Type | CV Value | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | CE compliant | Piping specifications | Functions | Back-pressure check valve | Common specifications | Port plug mounting port | With/Without Manifold Block | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.02 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 40 or Less | Direct Plumbing | Pilot Type Spool | 0.51 | Ø6 | Soft Seal | 0.15 to 0.7 | Internal | - | Plug connector type, with 300 mm lead | Non-locking push type (tool required) | CE compliant product | Side ported | Standard Type (0.4W) | None | Positive common | None | Without manifold block |
Loading...
Voltage | 24 V DC | Pipe Port Type | One-Touch Plumbing |
---|
This page is 5 Port Solenoid Valve, Plug Lead Type SQ2000 Series, part number SQ2141-5L1-C6-Q.
You can find the detail information about specifications and dimensions on part number SQ2141-5L1-C6-Q.
Configure
Basic Attributes
Number of Solenoids
Manual Switch
Type
Type
Application
Number of Ports
Installation method
Features
Switching Type
Status at Power Off
Compatible Cylinder Diameter(Ø)
Plumbing
Driving Type
CV Value
Connection Tube Diameter
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Lead wire electrical entry
Manual
CE compliant
Piping specifications
Functions
Back-pressure check valve
Common specifications
Port plug mounting port
With/Without Manifold Block
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SQ2140N-5LO1-C4-Q |
SQ2140N-5LO1-C6-Q |
SQ2140N-5LO1-C8-Q |
SQ2141-5L1-C8-Q |
SQ2141-5LO1-C6-Q |
SQ2141-5LOB1-C6-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Compatible Cylinder Diameter (Ø) | Plumbing | Driving Type | CV Value | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | CE compliant | Piping specifications | Functions | Back-pressure check valve | Common specifications | Port plug mounting port | With/Without Manifold Block |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.56 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 40 or Less | Direct Plumbing | Pilot Type Spool | 0.51 | Ø4 | Standard | 0.1 to 0.7 | Internal | - | Plug connector type, without connector | Non-locking push type (tool required) | CE compliant product | Side ported | Standard Type (0.4W) | None | Negative common | None | Without manifold block | ||
69.56 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 40 or Less | Direct Plumbing | Pilot Type Spool | 0.51 | Ø6 | Standard | 0.1 to 0.7 | Internal | - | Plug connector type, without connector | Non-locking push type (tool required) | CE compliant product | Side ported | Standard Type (0.4W) | None | Negative common | None | Without manifold block | ||
69.56 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 40 or Less | Direct Plumbing | Pilot Type Spool | 0.51 | Ø8 | Standard | 0.1 to 0.7 | Internal | - | Plug connector type, without connector | Non-locking push type (tool required) | CE compliant product | Side ported | Standard Type (0.4W) | None | Negative common | None | Without manifold block | ||
65.02 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 40 or Less | Direct Plumbing | Pilot Type Spool | 0.51 | Ø8 | Soft Seal | 0.15 to 0.7 | Internal | - | Plug connector type, with 300 mm lead | Non-locking push type (tool required) | CE compliant product | Side ported | Standard Type (0.4W) | None | Positive common | None | Without manifold block | ||
63.31 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 40 or Less | Direct Plumbing | Pilot Type Spool | 0.51 | Ø6 | Soft Seal | 0.15 to 0.7 | Internal | - | Plug connector type, without connector | Non-locking push type (tool required) | CE compliant product | Side ported | Standard Type (0.4W) | None | Positive common | None | Without manifold block | ||
68.02 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 40 or Less | Direct Plumbing | Pilot Type Spool | 0.51 | Ø6 | Soft Seal | 0.15 to 0.7 | Internal | - | Plug connector type, without connector | Locking type (tool required) | CE compliant product | Side ported | Standard Type (0.4W) | None | Positive common | None | Without manifold block |