5 Port Solenoid Valve, Plug Lead Type SQ2000 Series (Part Numbers - CAD Download)

5 Port Solenoid Valve, Plug Lead Type SQ2000 Series
[Features]
·Power saving, power consumption: 0.4W (Standard)
·Easy to increase / decrease valves
·Reduced maintenance man-hours by installing one screw
· Clip type one-touch fittings for easy replacement of fittings
· The connector entry direction can be changed with a single push
· 4 position, dual 3-port valve
·Built-in back pressure prevention valve (optional)

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SQ2140N-5LO1-C8-Q

Part Number
SQ2140N-5LO1-C8-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Compatible Cylinder Diameter
(Ø)
Plumbing Driving Type CV Value Connection Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual CE compliant Piping specifications Functions Back-pressure check valve Common specifications Port plug mounting port With/Without Manifold Block

69.56 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting5-Port ValveManifold BaseLubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)40 or LessDirect PlumbingPilot Type Spool0.51Ø8Standard0.1 to 0.7Internal-Plug connector type, without connectorNon-locking push type (tool required)CE compliant productSide portedStandard Type (0.4W)NoneNegative commonNoneWithout manifold block

Loading...

  1. 1

Basic information

Voltage 24 V DC Pipe Port Type One-Touch Plumbing

This page is 5 Port Solenoid Valve, Plug Lead Type SQ2000 Series, part number SQ2140N-5LO1-C8-Q.
You can find the detail information about specifications and dimensions on part number SQ2140N-5LO1-C8-Q.

Variation of this product

Part Number
SQ2140-5L1-C8-Q
SQ2140N-5LO1-C4-Q
SQ2140N-5LO1-C6-Q
SQ2141-5L1-C6-Q
SQ2141-5L1-C8-Q
SQ2141-5LO1-C6-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Compatible Cylinder Diameter
(Ø)
Plumbing Driving Type CV Value Connection Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual CE compliant Piping specifications Functions Back-pressure check valve Common specifications Port plug mounting port With/Without Manifold Block

71.27 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting5-Port ValveManifold BaseLubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)40 or LessDirect PlumbingPilot Type Spool0.51Ø8Standard0.1 to 0.7Internal-Plug connector type, with 300 mm leadNon-locking push type (tool required)CE compliant productSide portedStandard Type (0.4W)NonePositive commonNoneWithout manifold block

69.56 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting5-Port ValveManifold BaseLubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)40 or LessDirect PlumbingPilot Type Spool0.51Ø4Standard0.1 to 0.7Internal-Plug connector type, without connectorNon-locking push type (tool required)CE compliant productSide portedStandard Type (0.4W)NoneNegative commonNoneWithout manifold block

69.56 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting5-Port ValveManifold BaseLubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)40 or LessDirect PlumbingPilot Type Spool0.51Ø6Standard0.1 to 0.7Internal-Plug connector type, without connectorNon-locking push type (tool required)CE compliant productSide portedStandard Type (0.4W)NoneNegative commonNoneWithout manifold block

65.02 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting5-Port ValveManifold BaseLubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)40 or LessDirect PlumbingPilot Type Spool0.51Ø6Soft Seal0.15 to 0.7Internal-Plug connector type, with 300 mm leadNon-locking push type (tool required)CE compliant productSide portedStandard Type (0.4W)NonePositive commonNoneWithout manifold block

65.02 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting5-Port ValveManifold BaseLubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)40 or LessDirect PlumbingPilot Type Spool0.51Ø8Soft Seal0.15 to 0.7Internal-Plug connector type, with 300 mm leadNon-locking push type (tool required)CE compliant productSide portedStandard Type (0.4W)NonePositive commonNoneWithout manifold block

63.31 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting5-Port ValveManifold BaseLubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)40 or LessDirect PlumbingPilot Type Spool0.51Ø6Soft Seal0.15 to 0.7Internal-Plug connector type, without connectorNon-locking push type (tool required)CE compliant productSide portedStandard Type (0.4W)NonePositive commonNoneWithout manifold block

Tech Support