ATEX Directive, ISO Standard Compliant Cylinder, Standard Type, Double Acting, Double Rod, 55-C96W Series

ATEX Directive, ISO Standard Compliant Cylinder, Standard Type, Double Acting, Double Rod, 55-C96W Series

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55-C96SDB32-25CW

Part Number
55-C96SDB32-25CW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

141.15 €

1 Quote

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Double rod Main Body Shape Standard
Cylinder I.D: D(Ø) 32 Stroke: L(mm) 25 Additional Function Standard
Environment, Applications Standard Operating Temperature(℃) -20::70 Operating Pressure(MPa) 0.05::1.0
Specifications Built-in magnet Auto Switch Without auto switch Type of Mount Support Basic type
Custom-made Specifications Standard type

This page is ATEX Directive, ISO Standard Compliant Cylinder, Standard Type, Double Acting, Double Rod, 55-C96W Series, part number 55-C96SDB32-25CW.
You can find the detail information about specifications and dimensions on part number 55-C96SDB32-25CW.

Tech Support