Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SJ3A6-5MOZ-P
Part Number
|
---|
SJ3A6-5MOZ-P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Voltage | Manual Switch | Coil specifications | Manual | Indicator light / Surge voltage suppressor | Valve specifications | Valve options | Common specifications | Connector output method | Needle operation method | Port for detection (PS) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
108.47 € | 1 | 26 Days | 24 V DC | Non-Locking | Standard | Non-locking, push type | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | No switch | Positive common | No individual wiring or connector | Manual operation | With plug (M-5P) |
Loading...
Type | Solenoid Valves | Application | Unit for Manifold Mounting | Number of Ports | 3-Port Valve |
---|---|---|---|---|---|
Installation method | Manifold Base | Features | Lubrication Free | Number of Solenoids | Double |
Switching Type | 3 positions 3 ports | Status at Power Off | Self-Recovery (Pressure Differential Return) | Pipe Port Type | M |
Nominal Pipe Thread Size | M5 | Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool |
CV Value | 0.05 | Seal Type | Soft Seal | Pressure Rating(MPa) | -0.1 to 0.7 |
Pilot Air Supply | External |
This page is Vacuum Release Valve With Throttle Valve SJ3A6 Series, part number SJ3A6-5MOZ-P.
You can find the detail information about specifications and dimensions on part number SJ3A6-5MOZ-P.
Configure
Basic Attributes
Type
Voltage
Manual Switch
Coil specifications
Manual
Indicator light / Surge voltage suppressor
Valve specifications
Valve options
Common specifications
Connector output method
Needle operation method
Port for detection (PS)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SJ3A6-5CUD-DP |
SJ3A6-5CUD-P |
SJ3A6-5CZ-DP |
SJ3A6-5MZ |
SJ3A6-5MZ-P |
SJ3A6-5MZD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Voltage | Manual Switch | Coil specifications | Manual | Indicator light / Surge voltage suppressor | Valve specifications | Valve options | Common specifications | Connector output method | Needle operation method | Port for detection (PS) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
106.40 € | 1 | 26 Days | 24 V DC | Lock | Standard | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor (non-polar type) | Plug-in, connector connection | No switch | Positive common | Dedicated for centralized wiring | Driver operation type | With plug (M-5P) | ||
107.82 € | 1 | 26 Days | 24 V DC | Lock | Standard | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor (non-polar type) | Plug-in, connector connection | No switch | Positive common | Dedicated for centralized wiring | Manual operation | With plug (M-5P) | ||
98.03 € | 1 | 26 Days | 24 V DC | Non-Locking | Standard | Non-locking, push type | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | No switch | Positive common | Dedicated for centralized wiring | Driver operation type | With plug (M-5P) | ||
109.50 € | 1 | 26 Days | 24 V DC | Non-Locking | Standard | Non-locking, push type | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | No switch | Positive common | Individual wiring with lead (300 mm in length) | Manual operation | M5×0.8 | ||
109.89 € | 1 | 26 Days | 24 V DC | Non-Locking | Standard | Non-locking, push type | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | No switch | Positive common | Individual wiring with lead (300 mm in length) | Manual operation | With plug (M-5P) | ||
113.68 € | 1 | 26 Days | 24 V DC | Lock | Standard | Push-turn locking screwdriver-operated type | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | No switch | Positive common | Individual wiring with lead (300 mm in length) | Manual operation | M5×0.8 |