MSUD Valve Plug Form A (Part Numbers)

MSUD Valve Plug Form A
  • Volume Discount
[Specifications]
・Cable length: 1.5m / 5m / 10m
・Operating voltage: 24 V AC ±20% / DC ±25% 230V AC DC
・Degree of protection (EN IEC 60529) : IP67

[Features]
・MSUD valve plug A-18mm with cable, LED and suppression, Bridged PE
・Plastic housings with good resistance against chemicals and oils

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7000-18021-6260150
7000-18021-6260500
7000-18021-6261000
7000-18081-6260150
7000-18081-6260500
7000-18121-6280150
7000-18121-6280500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.67 €

1 Available 3 Days

17.99 €

1 Available 3 Days

25.55 €

1 Available 3 Days

11.61 €

1 Available 3 Days

17.99 €

1 Available 3 Days

16.93 €

1 Available 3 Days

26.77 €

1 Available 3 Days

Loading...

  1. 1

Tech Support