SVS Eco LED Valve Plug Form C (Part Numbers)

SVS Eco LED Valve Plug Form C
  • Volume Discount
[Specifications]
・Operating voltage: 24 V AC/DC ±15%
・Material housing: PA
・Color housing: Opaque
・Degree of protection (EN IEC 60529) : IP65

[Features]
・SVS Eco valve plug C-8mm screw terminal, LED and VDR, field-wireable
・Plastic housings with good resistance against chemicals and oils

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7000-30105-0000000

Part Number
7000-30105-0000000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.61 €

1 Available 3 Days

Loading...

  1. 1

This page is SVS Eco LED Valve Plug Form C, part number 7000-30105-0000000.
You can find the detail information about specifications and dimensions on part number 7000-30105-0000000.

Tech Support