SVS Valve Plug Form BI (Part Numbers)

SVS Valve Plug Form BI
  • Volume Discount
[Specifications]
・Operating voltage: 24 V AC ±20% / DC ±25%<br>・Degree of protection (EN IEC 60529) : IP65

[Features]
・SVS valve plug BI -11mm screw terminal, LED, field-wireable
・Plastic housings with good resistance against chemicals and oils

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7000-29801-0000000
7000-29821-0000000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.81 €

1 Available 3 Days

14.81 €

1 Available 9 Days

Loading...

  1. 1

Tech Support