Magnet Type Rodless Cylinder, Direct Mount Type Clean Series 12-CY3R Series

Magnet Type Rodless Cylinder, Direct Mount Type Clean Series 12-CY3R Series
[12-Series Clean Series]
・ Suitable for clean environment
・ It prevents dust generation in the cleanroom

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Drawing

Magnet type rodless cylinder direct mount type clean series 12-CY3R series outline drawing

Product Specifications

ItemTube Inner Diameter (mm)
61015202532405063
Proof Pressure1.05 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.16 MPa0.15 MPa0.14 MPa0.12 MPa
Ambient and fluid temperature-10°C to 60°C (no freezing)
Piston Speed50 to 400 mm/s
Stroke Length Tolerance0 to 250st: (0- + 1.0), 251-1000st: (0 to + 1.4), 1001st or more (0 to +1.8)
Mounting MethodsDirect mount type
GreaseFluorine grease
Cleanliness Class (ISO Class)Class 5

Specification Table

Magnet type rodless cylinder direct mount type clean series 12-CY3R series standard table

*2) * Marks indicate dimensions different from the 12-CY1R series.

Part Number
12-CY3R10-170N
12-CY3R15-50N
12-CY3R15-100N
12-CY3R15-150N
12-CY3R15-200N
12-CY3R15-250N
12-CY3R15-340N
12-CY3R15-350N
12-CY3R15-450N
12-CY3R15-500N
12-CY3R20TF-250N
12-CY3R20TN-150N
12-CY3R25TF-400N
12-CY3R25TF-800N
12-CY3R25TN-100N
12-CY3R25TN-300N
12-CY3R32-200N
12-CY3R32-250N
12-CY3R32TF-220N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Load Mass (Range Selectable)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Port Screw Type

307.18 €

1 9 Days 1700.05~0.80.4381025.5260.16 to 0.7M5×0.8

451.60 €

1 26 Days 501~4.91531531.5320.16 to 0.7M5×0.8

462.03 €

1 26 Days 1001~4.91531531.5320.16 to 0.7M5×0.8

472.95 €

1 26 Days 1501~4.91531531.5320.16 to 0.7M5×0.8

483.79 €

1 9 Days 2001~4.91531531.5320.16 to 0.7M5×0.8

494.52 €

1 26 Days 2501~4.91531531.5320.16 to 0.7M5×0.8

515.90 €

1 26 Days 3401~4.91531531.5320.16 to 0.7M5×0.8

515.90 €

1 26 Days 3501~4.91531531.5320.16 to 0.7M5×0.8

537.58 €

1 26 Days 4501~4.91531531.5320.16 to 0.7M5×0.8

548.40 €

1 26 Days 5001~4.91531531.5320.16 to 0.7M5×0.8

536.53 €

1 26 Days 2501~4.91.1622037.5390.16 to 0.7G

507.16 €

1 26 Days 1501~4.91.1622037.5390.16 to 0.7NPT

780.81 €

1 26 Days 4001~4.91.2702542.5440.15 to 0.7G

969.11 €

1 26 Days 8001~4.91.2702542.5440.15 to 0.7G

639.55 €

1 26 Days 1001~4.91.2702542.5440.15 to 0.7NPT

733.71 €

1 26 Days 3001~4.91.2702542.5440.15 to 0.7NPT

812.10 €

1 26 Days 2001~4.91.5763253.5550.14 to 0.7Rc

835.76 €

1 26 Days 2501~4.91.5763253.5550.14 to 0.7Rc

835.65 €

1 26 Days 2201~4.91.5763253.5550.14 to 0.7G

Loading...

  1. 1

Basic information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Usage Environment General Purpose Table Surface Treatment Hard Anodized Aluminum Guide Direct Mount
Auto Switch Without switch rail

Tech Support