Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11-MXJ8-15
Note 1) when using a positioning pin, use a stepped positioning pin.
Note 2) since the body and table are made of magnetic material, they will be magnetized if magnets are attached, and the auto switch will malfunction.
Note 3) if the work fixing bolt is too long, it may hit the body and cause malfunction.
* Other dimensions are the same as standard (MXJ series).
Note 1) when using a positioning pin, use a stepped positioning pin.
Note 2) since the body and table are made of magnetic material, they will be magnetized if magnets are attached, and the auto switch will malfunction.
Note 3) if the work fixing bolt is too long, it may hit the body and cause malfunction.
* Other dimensions are the same as standard (MXJ series).
Note 1) when using a positioning pin, use a stepped positioning pin.
Note 2) since the body and table are made of magnetic material, they will be magnetized if magnets are attached, and the auto switch will malfunction.
Note 3) if the work fixing bolt is too long, it may hit the body and cause malfunction.
* Other dimensions are the same as standard (MXJ series).
Model number | 11-MXJ4 | 11-MXJ6 | 11-MXJ8 | |
---|---|---|---|---|
Cylinder Inner Diameter (mm) | 4.5 | 6 | 8 | |
Piping Connection Port Diameter | M3 × 0.5 | |||
Fluid | Air | |||
Action | Double-acting type | |||
Operating Pressure | 0.15 to 0.7 MPa | |||
Proof Pressure | 1.05 MPa | |||
Ambient and fluid temperature | -10 to 60°C | |||
Operating speed range (average operating speed)note) | 50-300 mm/s (For metal stopper: 50 to 200 mm/s) | |||
Cushioning | Rubber cushion (For metal stopper: no cushion) | |||
Lubrication | Not required | |||
Stroke Adjustable Range (Metal Stopper) | Each end 0 to 5 mm | |||
Stroke Length Tolerance | 0 to +1 mm | |||
Cleanliness Class (ISO class) | Without Adjuster | Class 5 | ||
Metal stopper | class 6 |
*Average operating speed: The speed obtained when the stroke is divided by the time required for the operation from beginning to end
Part Number
|
---|
11-MXJ8-15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Usage Environment | Table Size Width W (mm) | Table Size Height H (mm) | Piping Format | Adjuster Option | Specifications | Auto Switch | Number of Switches | Custom-made Specifications | Model | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
298.74 € | 1 | 26 Days | 15 | 0.25 | 54.5 | 8 | Dust-Proof | 26 | 13 | Standard type | No adjuster | No options | With magnet and switch rail | Without auto switch (built-in magnet) | None | None |
Loading...
Type | L-Shaped Table Type | Table Material | Martensitic stainless steel | Max. Load Mass (Range Selectable)(kg) | 0.05~0.8 |
---|---|---|---|---|---|
Table Surface Treatment | Heat treated | Guide | Linear guide type | Operating Pressure(MPa) | 0.15 to 0.7 |
Table Parallelism(µm) | 30 |
This page is Air Slide Table, Clean Series, 11-MXJ Copper / Fluorine Type Impossible Specification 20-MXJ, part number 11-MXJ8-15.
You can find the detail information about specifications and dimensions on part number 11-MXJ8-15.
Configure
Basic Attributes
Type
Stroke(mm)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Usage Environment
Table Size Width W(mm)
Table Size Height H(mm)
Piping Format
Adjuster Option
Specifications
Auto Switch
Number of Switches
Custom-made Specifications
Model
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
11-MXJ4-5 |
11-MXJ4L-10 |
11-MXJ4L-10CS |
11-MXJ8-20 |
11-MXJ8-20C |
11-MXJ8-20C-M9N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Usage Environment | Table Size Width W (mm) | Table Size Height H (mm) | Piping Format | Adjuster Option | Specifications | Auto Switch | Number of Switches | Custom-made Specifications | Model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
263.10 € | 1 | 26 Days | 5 | 0.08 | 42.5 | 4 | Dust-Proof | 20 | 10 | Standard type | No adjuster | No options | With magnet and switch rail | Without auto switch (built-in magnet) | None | None | ||
263.10 € | 1 | 26 Days | 10 | 0.08 | 42.5 | 4 | Dust-Proof | 20 | 10 | Symmetrical type | No adjuster | No options | With magnet and switch rail | Without auto switch (built-in magnet) | None | None | ||
280.82 € | 1 | 26 Days | 10 | 0.08 | 42.5 | 4 | Dust-Proof | 20 | 10 | Symmetrical type | Forward-end metal stopper | No options | With magnet and switch rail | Without auto switch (built-in magnet) | None | None | ||
298.74 € | 1 | 26 Days | 20 | 0.25 | 54.5 | 8 | Dust-Proof | 26 | 13 | Standard type | No adjuster | No options | With magnet and switch rail | Without auto switch (built-in magnet) | None | None | ||
338.31 € | 1 | 26 Days | 20 | 0.25 | 54.5 | 8 | Dust-Proof | 26 | 13 | Standard type | Dual-end metal stoppers | No options | With magnet and switch rail | Without auto switch (built-in magnet) | None | None | ||
402.11 € | 1 | 26 Days | 20 | 0.25 | 54.5 | 8 | Dust-Proof | 26 | 13 | Standard type | Dual-end metal stoppers | No options | With magnet and switch rail | M9N | 0.5 | 2 pcs. |