Air slide table clean, low dust generation 11 / 22-MXP / MXPJ6 series

Air slide table clean, low dust generation 11 / 22-MXP / MXPJ6 series
[11-Series Clean Series]
・ Suitable for clean environment
・ It prevents dust generation in the cleanroom
[22-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Drawing

11·22-MXPJ6

Air slide table clean, low dust generation 11/22-MXP / MXPJ6 series 11/22-MXPJ6 outline drawing

11·22-MXP6

Air slide table clean, low dust generation 11/22-MXP, MXPJ6 series 11 · 22-MXP6 outline drawing

11·22-MXP10

Air slide table clean, low dust generation 11/22-MXP, MXPJ6 series 11 · 22-MXP10 outline drawing

11·22-MXP12

Air slide table clean, low dust generation 11/22-MXP, MXPJ6 series 11 · 22-MXP12 outline drawing

11·22-MXP16

Air slide table clean, low dust generation 11/22-MXP, MXPJ6 series 11 · 22-MXP16 outline drawing

Product Specifications

Specifications

Model number11-/22-MXPJ611-/22-MXP611-/22-MXP1011-/22-MXP1211-/22-MXP16
Cylinder Inner Diameter (mm)66101216
Piping Connection Port DiameterM3 × 0.5M5 × 0.8
FluidAir
ActionDouble-acting type
Operating Pressure0.15 to 0.7 MPa
Proof Pressure1.05 MPa
Ambient and fluid temperature-10 to 60°C
Piston Speed30-200 mm/s
CushioningRubber
Cushioning
Rubber cushion (Rubber stopper)
Rubber cushion (No adjuster)
None (Metal stopper)
LubricationNot required
Stroke AdjusterStandard equipment (on the MXP6 only one side is adjustable)
Stroke adjustable rangeRubber StopperOnly one side 0-5 mm each0 to 3 mm at each end
Metal stopperOnly one side 0-6 mm eachEach end 0 to 5 mm0-4 mm at each end
Stroke Length Tolerance0 to +1 mm
Grease11-: Fluorine grease
22-: Lithium soap-based grease
Cleanliness Class
(ISO class)
Without AdjusterClass 3Class 3
Rubber StopperClass 4Class 4
Metal stopperclass 6class 6

Specification Table

11·22-MXPJ6

Air slide table clean, low dust generation 11/22-MXP / MXPJ6 series 11/22-MXPJ6 standard table

11·22-MXP6

Air slide table clean, low dust generation 11/22-MXP / MXPJ6 series 11/22-MXP6 standard table

11·22-MXP10

Air slide table clean, low dust generation 11/22-MXP / MXPJ6 series 11/22-MXP10 standard table

11·22-MXP12

Air slide table clean and low dust generation 11/22-MXP / MXPJ6 series 11/22-MXP12 standard table

11·22-MXP16

Air slide table clean, low dust generation 11/22-MXP / MXPJ6 series 11/22-MXP16 standard table
Part Number
11-MXP10-10
11-MXP10-20
11-MXP12-25H
11-MXPJ6-5
22-MXP12-15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Load Mass (Range Selectable)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Usage Environment Table Size Width W
(mm)
Table Size Height H
(mm)
Cushion Adjuster Option Type

374.60 €

1 26 Days 101~4.91.22110Dust-Proof / Cleanroom2720-Rubber stopperClean series

412.53 €

1 26 Days 201~4.91.23910Dust-Proof / Cleanroom2720-Rubber stopperClean series

427.74 €

1 26 Days 251~4.91.74912Dust-Proof / Cleanroom3222-No adjusterClean series

275.40 €

1 26 Days 50.05~0.80.32376Dust-Proof / Cleanroom1817Rubber cushionNoneClean series

404.56 €

1 26 Days 151~4.91.72912Dust-Proof / Copper-Based / Fluorine-Based Material Not Used / Cleanroom3222-Rubber stopperCopper/fluorine/silicon-free + low dust generation

Loading...

  1. 1

Basic information

Type Table Type Table Material Aluminum Table Surface Treatment Heat treated
Guide Linear guide type Operating Pressure(MPa) 0.15 to 0.7 Table Parallelism(µm) 20
Lead Wire Length(m) With magnet and rail Number of Switches Without auto switch Custom-made Specifications None
Model None

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360