Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
13-MXQ16L-20
Part Number
|
---|
13-MXQ16L-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Load Mass (Range Selectable) (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Usage Environment | Table Size Width W (mm) | Table Size Height H (mm) | Table Parallelism (µm) | Piping Format | Port Screw Type | Adjuster Option | Specifications | Number of Switches | Custom-made Specifications | Model | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
776.94 € | 1 | 26 Days | 20 | 1~4.9 | 108 | 16 | Dust-Proof / Cleanroom | 49 | 37 | 35 | Symmetrical type | M screw | No adjuster | Standard | Without auto switch (built-in magnet) | None | None | Clean series |
Loading...
Type | L-Shaped Table Type | Table Material | Aluminum | Table Surface Treatment | Electroless Nickel Plating |
---|---|---|---|---|---|
Guide | Linear guide type | Operating Pressure(MPa) | 0.15 to 0.7 | End Block | None |
Custom-made | None |
This page is Air Slide Table, Clean and Low Dust Generation 13 / 20 / 22-MXQ Series, part number 13-MXQ16L-20.
You can find the detail information about specifications and dimensions on part number 13-MXQ16L-20.
Configure
Basic Attributes
Usage Environment
Type
Stroke(mm)
Max. Load Mass (Range Selectable)(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Table Size Height H(mm)
Table Parallelism(µm)
Piping Format
Port Screw Type
Adjuster Option
Specifications
Number of Switches
Custom-made Specifications
Model
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
13-MXQ12-40 |
13-MXQ12-40A-M9N |
13-MXQ12-50 |
13-MXQ16L-20AS |
13-MXQ16L-20AS-A93L |
13-MXQ16L-30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Load Mass (Range Selectable) (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Usage Environment | Table Size Width W (mm) | Table Size Height H (mm) | Table Parallelism (µm) | Piping Format | Port Screw Type | Adjuster Option | Specifications | Number of Switches | Custom-made Specifications | Model | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
783.69 € | 1 | 26 Days | 40 | 1~4.9 | 121 | 12 | Dust-Proof / Cleanroom | 39 | 30 | 40 | Standard type | M screw | No adjuster | Standard | Without auto switch (built-in magnet) | None | None | Clean series | ||
961.02 € | 1 | 26 Days | 40 | 1~4.9 | 121 | 12 | Dust-Proof / Cleanroom | 39 | 30 | 40 | Standard type | M screw | Dual-end rubber stoppers | Standard | M9N | 0.5 | 2 pcs. | Clean series | ||
830.68 € | 1 | 26 Days | 50 | 1~4.9 | 131 | 12 | Dust-Proof / Cleanroom | 39 | 30 | 45 | Standard type | M screw | No adjuster | Standard | Without auto switch (built-in magnet) | None | None | Clean series | ||
833.73 € | 1 | 26 Days | 20 | 1~4.9 | 108 | 16 | Dust-Proof / Cleanroom | 49 | 37 | 35 | Symmetrical type | M screw | Forward-end rubber stopper | Standard | Without auto switch (built-in magnet) | None | None | Clean series | ||
830.81 € | 1 | 26 Days | 20 | 1~4.9 | 108 | 16 | Dust-Proof / Cleanroom | 49 | 37 | 35 | Symmetrical type | M screw | Forward-end rubber stopper | Standard | A93 | 3 | 2 pcs. | Clean series | ||
779.56 € | 1 | 26 Days | 30 | 1~4.9 | 118 | 16 | Dust-Proof / Cleanroom | 49 | 37 | 40 | Symmetrical type | M screw | No adjuster | Standard | Without auto switch (built-in magnet) | None | None | Clean series |