Air Slide Table, Clean and Low Dust Generation 13 / 20 / 22-MXQ Series (Part Numbers - CAD Download)

Air Slide Table, Clean and Low Dust Generation 13 / 20 / 22-MXQ Series
[13-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.
[20-Series Copper/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.
[22-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
·The structure is the same as the clean series (grease and packaging form are different from the clean series).

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

13-MXQ16L-20AS

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
13-MXQ16L-20AS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Load Mass (Range Selectable)
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Usage Environment Table Size Width W
(mm)
Table Size Height H
(mm)
Table Parallelism
(µm)
Piping Format Port Screw Type Adjuster Option Specifications Number of Switches Custom-made Specifications Model Type

833.73 €

1 26 Days 201~4.910816Dust-Proof / Cleanroom493735Symmetrical typeM screwForward-end rubber stopperStandardWithout auto switch (built-in magnet)NoneNoneClean series

Loading...

  1. 1

Basic information

Type L-Shaped Table Type Table Material Aluminum Table Surface Treatment Electroless Nickel Plating
Guide Linear guide type Operating Pressure(MPa) 0.15 to 0.7 End Block None
Custom-made None

This page is Air Slide Table, Clean and Low Dust Generation 13 / 20 / 22-MXQ Series, part number 13-MXQ16L-20AS.
You can find the detail information about specifications and dimensions on part number 13-MXQ16L-20AS.

Variation of this product

Part Number
13-MXQ12-40
13-MXQ12-40A-M9N
13-MXQ12-50
13-MXQ16L-20AS-A93L
13-MXQ16L-30
13-MXQ16L-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Load Mass (Range Selectable)
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Usage Environment Table Size Width W
(mm)
Table Size Height H
(mm)
Table Parallelism
(µm)
Piping Format Port Screw Type Adjuster Option Specifications Number of Switches Custom-made Specifications Model Type

783.69 €

1 26 Days 401~4.912112Dust-Proof / Cleanroom393040Standard typeM screwNo adjusterStandardWithout auto switch (built-in magnet)NoneNoneClean series

961.02 €

1 26 Days 401~4.912112Dust-Proof / Cleanroom393040Standard typeM screwDual-end rubber stoppersStandardM9N0.52 pcs.Clean series

830.68 €

1 26 Days 501~4.913112Dust-Proof / Cleanroom393045Standard typeM screwNo adjusterStandardWithout auto switch (built-in magnet)NoneNoneClean series

830.81 €

1 26 Days 201~4.910816Dust-Proof / Cleanroom493735Symmetrical typeM screwForward-end rubber stopperStandardA9332 pcs.Clean series

779.56 €

1 26 Days 301~4.911816Dust-Proof / Cleanroom493740Symmetrical typeM screwNo adjusterStandardWithout auto switch (built-in magnet)NoneNoneClean series

826.55 €

1 26 Days 401~4.912816Dust-Proof / Cleanroom493745Symmetrical typeM screwNo adjusterStandardWithout auto switch (built-in magnet)NoneNoneClean series

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360