Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
13-MXS8L-30A
Basic Type
* Please refer to the digital catalog for information on model numbers other than the above.
Axial piping type (⌀6) 13 · 22MXS6-□□P
* Please refer to the digital catalog for information on model numbers other than the above.
* Other dimensions are the same as the basic form.
* Please refer to the digital catalog for information on model numbers other than the above.
Cylinder Inner Diameter (mm) | 6 | 8 | 12 | 16 | 20 | 25 | |
---|---|---|---|---|---|---|---|
Fluid | Air | ||||||
Action | Double-acting type | ||||||
Operating Pressure | 0.15 to 0.7 MPa | ||||||
Proof Pressure | 1.05 MPa | ||||||
Ambient and fluid temperature | -10°C to 60°C (no freezing) | ||||||
Piston Speed | 50-300 mm/s | ||||||
Cushioning | Rubber cushion (standard, with stroke adjuster) | ||||||
Lubrication | Not required | ||||||
Stroke Length Tolerance | 0 to +1 mm | ||||||
Grease | 13-: Fluorine grease 22-: Lithium soap-based grease | ||||||
Cleanliness Class (ISO class) | Without Adjuster | 13-/22-: Class 5 | |||||
Rubber Stopper |
Part Number
|
---|
13-MXS8L-30A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Load Mass (Range Selectable) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Usage Environment | Table Size Width W (mm) | Table Size Height H (mm) | Piping Format | Port Screw Type | Adjuster Option | Specifications | Number of Switches | Custom-made Specifications | Model | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
577.06 € | 1 | 26 Days | 30 | 1~4.9 | 1 | 89 | 8 | Dust-Proof / Cleanroom | 40 | 24 | Symmetrical type | M screw | Dual-end adjuster | Standard | Without auto switch | None | None | Clean series |
Loading...
Type | L-Shaped Table Type | Table Material | Aluminum Alloy | Table Surface Treatment | Hard Anodized Aluminum |
---|---|---|---|---|---|
Guide | Cross Roller Guide Shape | Operating Pressure(MPa) | 0.15 to 0.7 |
This page is Air Slide Table, Clean, Low Dust Generation 13 / 20 / 22-MXS Series, part number 13-MXS8L-30A.
You can find the detail information about specifications and dimensions on part number 13-MXS8L-30A.
Configure
Basic Attributes
Usage Environment
Type
Stroke(mm)
Max. Load Mass (Range Selectable)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Table Size Height H(mm)
Piping Format
Port Screw Type
Adjuster Option
Specifications
Number of Switches
Custom-made Specifications
Model
Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
13-MXS12-10A |
13-MXS12-10P |
13-MXS12-20 |
13-MXS8L-40A |
13-MXS8L-50A |
13-MXS8L-75 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Load Mass (Range Selectable) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Usage Environment | Table Size Width W (mm) | Table Size Height H (mm) | Piping Format | Port Screw Type | Adjuster Option | Specifications | Number of Switches | Custom-made Specifications | Model | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
596.53 € | 1 | 26 Days | 10 | 1~4.9 | 2 | 98 | 12 | Dust-Proof / Cleanroom | 50 | 32 | Standard type | M screw | Dual-end adjuster | Standard | Without auto switch | None | None | Clean series | ||
569.00 € | 1 | 26 Days | 10 | 1~4.9 | 2 | 98 | 12 | Dust-Proof / Cleanroom | 50 | 32 | Standard type | M screw | No adjuster | Axial direction piping type | Without auto switch | None | None | Clean series | ||
516.03 € | 1 | 26 Days | 20 | 1~4.9 | 2 | 98 | 12 | Dust-Proof / Cleanroom | 50 | 32 | Standard type | M screw | No adjuster | Standard | Without auto switch | None | None | Clean series | ||
625.24 € | 1 | 26 Days | 40 | 1~4.9 | 1 | 107 | 8 | Dust-Proof / Cleanroom | 40 | 24 | Symmetrical type | M screw | Dual-end adjuster | Standard | Without auto switch | None | None | Clean series | ||
648.53 € | 1 | 26 Days | 50 | 1~4.9 | 1 | 125 | 8 | Dust-Proof / Cleanroom | 40 | 24 | Symmetrical type | M screw | Dual-end adjuster | Standard | Without auto switch | None | None | Clean series | ||
670.98 € | 1 | 26 Days | 75 | 1~4.9 | 1 | 175 | 8 | Dust-Proof / Cleanroom | 40 | 24 | Symmetrical type | M screw | No adjuster | Standard | Without auto switch | None | None | Clean series |